High Speed Data (HSD) Connections

HSD High Speed Data Connectors

TE Connectivity (TE) manufactures fully shielded HSD and HSL connector systems supports up to 6 Gbps and 1 Gbps respectively, accommodating different wire types and sizes. Compatible with LVDS, Ethernet and USB protocols, it features a full range of headers and connectors for unsealed and sealed applications. Both HSD and HSL products have been designed specifically for automated manufacturing and benefit from TE Connectivity’s (TE) truly global manufacturing footprint.

6Gbps

Supports performance up to 6Gbps

LV214

Market compatibility to industry standards including: LV214, USCAR 2, REV 5, LVDS, Ethernet and USB protocols, IEEE 1394 (Firewire), GVIF, MOST

IDB

IDB 1394 Automotive Specification

Features

  • Fully shielded connector system for different wire sizes and types
  • Compatible with LVDS, Ethernet and USB protocols
  • Full range of connectors for unsealed & sealed applications
  • Extensive PCB header portfolio
  • High level of process automation and global manufacturing footprint
  • IDB 1394 Automotive Specification
  • USCAR 2, REV 5
  • LV214 
  • RoHS compliant

 

Applications

  • Legacy infotainment
  • Dashboard/ Touch Screens
  • HD Screens
  • Bluetooth
  • USB connections
  • Dual band WIFI
  • Surround Cameras

Supported Protocols

  • SerDes
  • GMSL1
  • FPD-Link III/IV
  • APIX2
  • USB 2.0
orange bar

Start Designing

Designing just got easier! Use the following link to access the product configurator to start designing today.

The TE Product Configurator
  1. Configure Your Connectors Online (English)

Watch how TE's new interactive product configurator enables you to adapt and design products to your specifications as well as order samples directly.

orange bar