GEMnet Multigigabit Automotive Connectors

GEMnet Multigigabit Automotive Connectors

The TE Connectivity (TE) GEMnet connector family is designed for multigigabit Ethernet and SerDes applications, supporting up to 25Gbps.

25

Gbps (gigabits per second)

15GHz

Bandwidth

1/2/4

Standard Port Count; others available on request

Automotive manufacturers are increasingly designing applications/architectures utilizing multi-gigabit (10Gbps+) data links. GEMnet multigigabit automotive connectors are designed to meet these requirements.  Supporting data transmission up to 25 Gbps, TE’s new fully shielded twisted pair connector system is designed to meet the requirements of current and next generation multigigabit Ethernet and SerDes applications.

GEMNET 1 position 180 degree automotive ethernet connector
GEMNET 1 position 180 degree male automotive ethernet connector
GEMNET 2 position 180 male degree automotive ethernet connector
GEMNET 4 position connector

Benefits

  • Automotive robust and compact
  • High bandwidth / data rates of up to 15GHz / 25Gbps
  • Support of next generation applications/ protocols
  • Suitable for STP, UTP and SPP cables

Applications

  • 4K Camera systems
  • 8K / High-resolution displays
  • Autonomous driving
  • Radar
  • Lidar
  • Rear seat entertainment
orange bar

Specifications

Media: Twisted Pair / Parallel Pair
Bandwidth: 15GHz
Speed: Up to 25 Gbps
Orientation: 90° / 180°
Sealing: Sealed / unsealed headers
Number of Ports: 1,2,4; others on request

Primary Supported Cables: 686-3, X9305

Interface Compatibility: H-MTD related interfaces according to USCAR specification

 

Supported Protocols

  • IEEE802.3ch
  • APIX
  • GMSL2/3
  • Open Alliance TC9 (100BaseT1, 1000BaseT1 and NGBaseT1)
  • TI FPD Link IV
  • PCIe
  • MIPI
  • HDBaseT
  • ASA

 

orange bar

Do you need more information?

Standard and customized versions of the GEMnet connector series are available.  Contact us today to learn more about the product, its capabilities, and start designing with CAD files.

Inquire today