Ensuring signal integrity with RF cable assemblies

RF cables assemblies come pre-built from the factory at custom sizes to serve a wide variety of RF applications including testing, transmission and the receiving of signals. Designed to carry an RF signal along its center contact (often made up of copper or other highly conductive element), it can move a variety of signals from the source to a desired location with a minimum of interference or loss.

 Test engineers and maintenance leaders must manage cost and risk when building testing capability and overseeing legacy programs. Aerospace and defence organizations around the world are being consistently asked to learn and integrate new RF and wireless technologies, while managing new and often unbudgeted corporate or government mandates, and even maintain legacy test equipment for years longer than originally planned. TE Connectivity’s (TE) RF Cable Assembles come prebuilt to support coaxial and micro coaxial fittings, in a wide variety of frequency ranges, to meet the demands of your specific operational needs. With low signal loss, excellent return loss values, and stability, these cable assemblies will ensure accurate measurements and monitoring in a range of applications.

Featured New Products

Product Extension - RF Cable Assemblies for Test and Measurement Equipment

VNA testing cable assemblies

  • Used between testing benchtop (such as VNA) and DUT, stable phase and amplitude.
  • Industry leading SI performance for 1.0mm, 1.85mm, 2.40mm, 3.5mm testing cable assemblies.
  • Ruggedized cable assemblies have improved mechanical reliability

 

 Low passive intermodulation (PIM) cable assemblies

  • Outstanding electrical performance (VSWR and Low PIM)
  • The tail is injection molded to have better reliability
VNA Test Cable
VNA Test Cable
Low PIM
Low PIM

Featured New Product

High Frequency RF Cable Assemblies 70GHz
  • Accurate and consistent performance
  • Heavy-duty threaded coupling
  • Broad distribution network
  • Best in industry customer and FAE support
  • Competitive price and fast delivery
  • Broad portfolio offering for a wide variety of needs
70ghz rf cable assemblies

Micro-Coaxial RF Cable Assemblies

TE Connectivity’s (TE) Micro-Coaxial Receptacles and Cable Assemblies pair with our antennas to offer an end-to-end RF solution that is competitively priced. These products provide excellent electrical performance to make a reliable RF or wireless connection to a main printed circuit board in a very broad range of applications, including consumer electronics, infotainment, medical systems, smart home appliances, and more. TE’s global footprint and engineering and manufacturing expertise enable fast delivery of samples and mass production product.

micro coaxial rf cable assemblies

High frequency RF cable assemblies

TE Connectivity’s (TE) new high frequency RF connectors and testing cable assemblies support up to 67 GHz and can provide the reliable, high performance required by test & measurement and other demandingn applications. This new RF product line is one of the highest performing in the industry, with extremely low insertion loss and VSWR. We make it easy to get these products fast, with competitive pricing and fast delivery.

high frequency rf cable assemblies

Select applications

RF cable assemblies
  • Telecommunications
  • Wireless Connectivity 
  • Smartphone