Insulated Crimp Terminal with One-step Application

Ultra-Pod pre-insulated FASTON terminals offer efficient one-step application of fully insulated wire-to-wire connections. The integrated plastic carrier eliminates secondary insulation operations and is compatible with both bench and high-speed automatic termination equipment. The insulation protects the terminals against shock and short hazards and is rated for up to 600V. The terminals feature a low insertion force (LIF) design that provides easier tab insertion, reduces operator fatigue, and improves assembly efficiency. The insulation and contacts for Ultra-Pod terminals are available in a variety of materials to meet application specific safety and electrical requirements.

Ultra Pod faston terminals

Product Features

Tab Width (in.) .110, .187, .250
Orientations Straight, Flag
Tab Thickness (in.) .020-.032
Crimp Types F-crimp
Wire Size (AWG) 22-10
Materials / Plating Base: Brass, Phos. Bronze, Steel
Plating: Tin, Nickel
Max Continuous Current (A) 24 Pre-insulation Available Yes
Max Operating Temperature (oC) 105 Agency Approval(s) UL, CSA
Receptacle to Tab Mating Force (N) ≤80.1 Insulation Flammability Ratings UL 94 V-0 & V-2