Copalum Battery Tool

COPALUM Retermination Kit

The same UL Certified quality crimp for home aluminum rewiring applications is now packaged in an ergonomic and portable cordless tool. This Cordless Electric Power Tool Kit features an integral die set with two crimping chambers, which allow the tool operator to splice a wide variety of wire sizes and combinations without having to repeatedly remove and replace die sets.

Kit Includes:

  • One Battery Powered Crimp Tool
  • Two Battery Packs
  • One Battery Charger
  • One Carrying Case
  • One Crimp Gage 

Fast Facts

COPALUM Tool
  • Part number 1976330-1
  • Height: 12"
  • Width: 3.75"
  • Length: 11.5"
  • Weight: 10 lbs.
  • Battery life: 120 crimps
  • Customer manual: 409-10080
  • Tools available from licensed distributors. Call 800-722-1111 for more information.
copalum image
The reconnection of old technology aluminum wire is fast and efficient with COPALUM connectors and tooling.
copalum image
Reconnection for switch or duplex receptacle with COPALUM Connectors.
copalum image
Reconnection for typical feed-through circuit with COPALUM Connectors.