SDE Crimp Commercial Tool System

We’ve combined all the features pioneered in our original PRO-CRIMPER hand tools with the versatility of an even more robust design to create the revolutionary SDE Crimp commercial tool system. SDE Crimp minimizes the need for multiple types of hand tools thanks to its Standard Die Envelope (SDE) die sets, which are easily interchangeable from manual to power-assisted tools depending on your needs. An enhanced tool frame also delivers greater operator comfort, efficiency and crimping quality. Available as a fully assembled tool, or with the frame (PN 2362810-1) and die set sold separately, SDE Crimp brings a new level of flexibility and performance to your crimping.

SDE Crimp Commercial Tool System

SDE Crimp

Features and Benefits

A SDE die sets complete the tool’s versatility by incorporating a standard locator (shown installed above) or flip locator (shown to the left) for terminal placement and wire brush control. Only available on select models.
B Rounded upper jaw design is engineeredfor increased strengthand even distribution of force.
C Die sets are easily changed out with a simple screwand pin system
D Modular SDE system allows you to quickly change diesfrom manual to power-assisted hand tools
E Ratcheted action frame reduces quality issues associated with under crimping by not releasing the terminal until the crimp cycle is completed
F Bi-material grips deliver better control and ergonomics for repetitive crimping performance
G Longer handle design provides greater leverage, reducing the amount of operator force required
H Handle force can be adjusted for operator comfort when crimping various terminals

Take your crimping to the next level with ease. SDE Crimp's modular die platform allows you to easily transfer dies from the manual hand tool frame (2362810-1) to power-assisted options, including our battery and pneumatic tools. Learn more how you can increase productivity and decrease the risk of repetitive stress injuries related to manual crimping.

  1. SDE Crimp Commercial Tool System (English)

The SDE Crimp Commercial Tool System combines all the features pioneered in our original PRO-CRIMPER hand tools with the versatility of an even more robust design. SDE Crimp minimizes the need for multiple types of hand tools thanks to its Standard Die Envelope (SDE) die sets, which are easily interchangeable from manual to power-assisted tools depending on your needs. An enhanced tool frame also delivers greater operator comfort, efficiency and crimping quality.

SDE Battery-Powered Tools

TE lithium-ion battery-powered SDE crimp tool kits provide the next level of crimping performance. Featuring a lightweight, ergonomic design, these tools are ideal for use at the bench, on the line or in the field.

Learn More
Pneumatic Tools

Pneumatic Crimping Tools

For greater production flexibility, our pneumatic crimping tools offer portable and bench mount options, allowing you to concentrate on wire and terminal alignment so you can crimp faster with fewer mistakes.

Learn More