GNSS Antennas & GPS Antennas: Multi-band antennas for individual device configuration

TE Connectivity's (TE) GNSS (global navigation satellite system) antennas comprise all common global satellite services such as GPS, GALILEO and BeiDou. Our GNSS antennas and GPS antennas are suited for use in the area of public security, in the transport and logistics sectors as well as for protection against theft and in industrial applications. Equipped with powerful, low-profile antennas, most of the systems can be tailored to your needs – from cables and connectors to rugged housing.

Our portfolio includes GNSS antennas & GPS antennas that can be used in combination with mobile communication antennas to provide telematic services such as eCall or vehicle tracking system (VTS). The dominate technology for GNSS reception is the use of ceramic patch antennas that have a very low profile. Due to the weak signal of GNSS, a low noise amplifier is typically part of our antenna design.

Standard Portfolio​

Readily available for design-in​

Our new standard portfolio of GNSS antennas makes positioning wireless connections more reliable by using a range of multi-band antennas for individual device configuration. With the 5G rollout and exponential increase of wireless traffic, quality of service and spectral efficiency are becoming more and more critical for a non-interrupted wireless experience. Our new standard portfolio addresses key antenna performance goals – efficiency and bandwidth – and covers different requirements, from generic consumer navigation to high precision positioning.

View Products


Key Benefits:

  • Enhance efficiency and bandwidth​
  • Reduce antenna size​
  • Save costs with minimum associated components required​
  • Support multi-band/multi-standard 
Active Patch Antenna
Active Patch Antenna
Stacked Antenna
Stacked Patch Antenna
Chip Antenna
Chip Antenna
GNSS
Pigtail Antenna

Customer Specific GNSS Solutions

Powerful and Flexible Combined

GNSS antennas are used for navigation, the location of vehicles or other objects, for fleet management or in traffic control systems. Alongside pure GNSS antennas, we also offer combinations with other services such as Cellular, WLAN, Iridium or ORBCOMM. We can provide standard products as well as customer-specific developments. GNSS antennas are available as integrated or external antennas.

For the automotive and commercial vehicle industry, we develop customer-specific systems according to vehicle concepts and required application areas. GNSS antennas are available as single antennas or in combination with ORBCOMM, Iridium, Cellular or WLAN.

 GNSS antennas are available in variable designs for a wide range of interior and exterior installation spaces in dry and moisture-prone areas. Primarily patch antennas installed in different housings are used in the automotive sector: as roof antennas or integrated antennas with flexible connection geometry for integration in the mirror or dashboard, for example.

 

Features

  • Various designs and combination options available
  • Excellent performance
  • Customer-specific development possible 

GNSS & GPS Antennas

Frequently Asked Questions

Q:     What performance and precision level should I consider when choosing a GNSS antenna?  
A:     GNSS antennas can operate in one or multiple bands, including GPS, BeiDou and GALILEO. The more bands used simultaneously, the better the position can be determined. Antenna performance is largely constrained by the laws of physics - the physical aspects of an antenna play an important role in its performance parameters. When making your decision, it’s worth considering if the GNSS antenna will be receiving signals in free space or will be used in blocked areas like downtown in larger cities.

 

Q:    Will the size of my application/device and other design aspects and use cases affect the performance of a GNSS antenna?

A:     The size of a device and it’s ground plane can have a major impact on an antenna’s RF performance. Oftentimes, the device becomes part of the antenna and the position and orientation of other components within the device will affect the antenna’s ability to send and receive signal. In addition, the device might not be always directed towards the sky but must operate in various and random orientations. In this case, it’s worth looking for a more spherical omnidirectional antenna. 

 

Q:     Do I need an internal or external GNSS antenna? 

A:      Some devices may not allow you to use an internal GNSS antenna for various reasons such as internal interference with other components, limited space, or usage a blocked location. In this case, an external GNSS antenna would be needed, connected to the device by a coax cable and an RF connector. 

 

READ MORE FAQS ABOUT GNSS Antenna