Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
Packard
Electrical Characteristics
-
Supply Voltage Range (V):
4.75 – 5.25
Dimensions
-
Product Height :
32 mm [ 1.25 in ]
-
Product Diameter :
26.67 mm [ 1.05 in ]
-
Dimensions :
26.7 x 26.7 x 50 mm [ 1.05 x 1.05 x 1.97 in ]
Usage Conditions
-
Pressure :
10 bar [ 145.03 psi ]
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range :
3X Rated
-
Output Signal Type :
.5 – 4.5 V
-
Pressure Accuracy :
±0.25% Span
Other
-
Sensor Options :
No Option
-
Port Fitting :
G1/4 BS5380 Male