Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Custom Cable Length
Electrical Characteristics
-
Supply Voltage Range (V):
9 – 30
Dimensions
-
Dimensions :
24 x 24 x 82 mm [ .94 x .94 x 3.23 in ]
Usage Conditions
-
Operating Temperature Range :
-10 – 60 °C [ 14 – 140 °F ]
Operation/Application
-
Proof Pressure Range :
3X Rated
-
Pressure (psi):
15
-
Output Signal Type :
4 – 20 mA
-
Pressure Accuracy :
Down to ± .1% FSO
Other
-
Port Fitting :
7/8-20 UNEF Male with Polyoxymethylene Cap