Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Transducer Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Packard
-
Pressure Port/Fitting :
1/4 MBSPP
Electrical Characteristics
-
Pressure Transducer Supply Voltage (V):
8 – 30
Dimensions
-
Dimensions :
24 x 24 x 82 mm [ .94 x .94 x 3.23 in ]
Usage Conditions
-
Pressure :
70 bar [ 1015.24 psi ]
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range :
2X Rated
-
Pressure Range :
0 – 70 bar
-
Output/Span :
1 – 5 V
-
Pressure Accuracy :
±0.25% FSO
Other
-
Sensor Options :
Adhesive Label, No Snubber