Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Industrial Pressure Transducer, Submersible Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Cable 1 ft
Electrical Characteristics
-
Supply Voltage Range (V):
5
Dimensions
-
Dimensions :
Dia 28.6 mm [ Dia 1.12 in ]
Usage Conditions
-
Pressure :
.344 bar [ 5 psi ]
-
Operating Temperature Range :
-20 – 70 °C [ -4 – 158 °F ]
Operation/Application
-
Proof Pressure Range :
3X Rated
-
Output Signal Type :
.5 – 4.5 V
-
Pressure Accuracy :
±1% Span
Other
-
Sensor Options :
None
-
Port Fitting :
1/2 MNPT