Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Transducer Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Sealed
Configuration Features
-
Electrical Connection :
Cable 2 m
-
Pressure Port/Fitting :
M10x1 Male
Electrical Characteristics
-
Pressure Transducer Supply Voltage (V):
10 – 30
Dimensions
-
Dimensions :
Hex 15 mm [ Hex .59 in ]
Usage Conditions
-
Pressure :
200 bar [ 3000 psi ]
-
Operating Temperature Range :
-40 – 120 °C [ -40 – 248 °F ]
Operation/Application
-
Proof Pressure Range :
1.5X FS
-
Pressure Range :
0 – 200 bar
-
Output/Span :
.5 – 4.5 V
-
Pressure Accuracy :
±0.25% FSO
Other
-
Sensor Options :
IP67 Protection