This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem RSTI-SA Dead Break Screened Surge Arresters are designed for direct connection onto outer cone bushings in accordance with EN50180 or EN50181 with interface type “C”. Use them also for parallel connection or mating to the rear entry of the base of the screened connector system designed for voltages up to 41 kV. It features an easily accessible rear plug with a capacitive test point. The insulation of the Dead Break Screened Surge Arrester is made of a highly modified silicone rubber characterized by high tracking resistance, elongation at break and non-flammability. A thin-walled screen is permanently bonded onto the insulation and protects the connection system against unintentional contact.

The active part is a metal oxide arrester that meets the requirements of IEC-60099-4 for separable and dead-front arresters. The combination of screened connector and surge arrester exceeds CENELEC HD 629.1 S2 requirements, which includes BS, VDE and other international specifications. Few accessories are required for system test and earth connection and the complete kit includes the screened surge arrester, threaded pin and ground lead for three phases to facilitate installation and storage.

grey bar

Key Features

  • Tested in accordance with IEC60099-4 (May 2004)
  • State-of-the art gapless design
  • Excellent protection margins
  • Low residual voltages
  • Excellent short circuit performance
  • Excellent TOV performance
  • Maintenance-free
grey bar
grey bar

FAQ

Frequently Asked Questions

Question: Which discharge current do TE’s Raychem Dead Break Screened Surge Arrester cover?

Answer: Our Raychem Dead Break Screened Surge Arrester cover both 5 kA or 10 kA discharge current.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Surge Arrester Technology  Cage

  • Surge Arrester Class  DH

  • Product Family  RSTI

Electrical Characteristics

  • Short Circuit Current (kA) 16, 20

  • Continuous Operating Voltage (Uc) (kV) 12, 18, 24, 30, 33, 36, 39, 41, 6

  • Voltage Rating (Ur) (kV) 15, 22.5, 30, 37.5, 41.3, 45, 48.8, 51.3, 7.5

  • Discharge Current (Nominal) (kA) 10, 5

Body Features

  • Color  Black

  • Weight (kg) 2.4, 2.5, 2.7, 2.8, 3.1, 3.3, 3.4, 3.5, 3.7, 3.9, 4.1, 4.2, 4.3, 4.4, 4.6, 4.8, 5, 5.1, 5.2, 5.3

Operation/Application

  • Application Type  Switchgear

  • Free of Lead, Cadmium, Heavy Metals  Yes

Product Availability

  • Surge Arrester Product Availability  AMERICAS, ANZPAC, ASIA, EMEA

  • Minimum Order Quantity  1

Packaging Features

  • Minimum Packaging Unit  3

Reference Number

  • TE Internal Number CAT-RSTI-SA

Related Materials