This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

TE’s Raychem RSTF are engineered to meet the technical and business challenges of today´s large offshore wind applications  through a comprehensive product range:

  •  Base connectors and coupling connectors for single- and parallel cable connections
  • Screened surge arresters for base and coupling connectors

Furthermore, TE provides an end-to-end customer support including on-site training, installer certification and customized products in order to ensure made-to-last installation quality.

 

KEY FEATURES

  • Suitable for flexible tower cable and subsea array cables
  • Compact design for cables with cross sections from 95 mm2 to 1200 mm2
  • Reduced installation time as no special tools are required
  • High performance and longevity in harsh environments
  • Meet EN 50673 standard
  • Tested according to IEC 60840
  • End-to-end components traceability

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Separable Connector

  • Connector Type  Mechanical

  • Bushing Type  1250A

  • Screened  Yes

  • Product Family  RSTF

Electrical Characteristics

  • Voltage Class (kV) ≤ 72.5

Body Features

  • Conductor Material  Aluminum/Copper

Operation/Application

  • Halogen Free  Yes

  • Marine-Offshore-Shipbuilding Certified  Yes

  • Free of Lead, Cadmium, Heavy Metals  Yes

  • Emission Free  Yes

  • Non-Toxic & Non-Corrosive Emission  Yes

  • Application Type  T-Connector

Industry Standards

  • Design Specification  IEC 60840

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.