This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The unique shield design provides protection from fecal and other soluable contaminates coming from above the insulator string.  The RRGS two - piece shield design attaches easily with plastic bolts and nuts around the top of the insulator. TE manufactures designs for both porcelain, glass, polymeric and silicone insulator strings and available in both 450mm (18'') and 600mm (24'') diameter shield designs.

Superior TE’s Raychem high-voltage outdoor materials are used in the RRGS shield design. The rugged, non-tracking, UV-resistant, high temperature polymer ensures long-term performance even in extreme environmental conditions.

 

KEY FEATURES

  • Easy to install on insulator and bushings
  • Bolted design for excellent mechanical hold and wind resistance
  • Excellent insulator, prevention against phase-to-ground flashovers
  • Rugged, non tracking, UV and chemical resistant polymer
  • REACH and RoHS Compliant

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Material System  Crosslinked Polyethylene

  • LV/MV Insulating Cover Technology  Cold Applied De-energised

  • LV/MV Insulating Cover Product Type  Contamination Prevention

  • Insulator Type  Polymeric, Porcelain/Glass

Body Features

  • Color  Red

Operation/Application

  • Halogen Free  Yes

  • Equipment  Post Insulator

  • Application Type  Overhead Line Streamer (Guano) Shield

Product Availability

  • LV/MV Insulating Cover Product Availability  Americas, ANZPAC, Asia, China, EMEA

Reference Number

  • TE Internal Number CAT-RRGS

Related Materials

Datasheets & Catalog Pages