This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Dual

  • Product Family  DWP-125

Electrical Characteristics

  • Voltage (Max) (kV) .6

Body Features

  • Primary Product Color  Black, Red, White, Yellow

  • Shrink Ratio  3:1

  • Primary Product Material  Crosslinked Polyolefin, Irradiated Modified Polyolefin

  • Flexibility  Flexible, Semi-Flexible, Very Flexible

  • Fluid Type  Brake Fluid, Hydraulic Fluid, Lubricating Oil, Water

Dimensions

  • Expanded Inside Diameter (Min) (mm) 3.18, 3.2, 4.8, 6.35, 6.4, 9.5, 9.53, 12.7, 19.1, 25.4

  • Expanded Inside Diameter (Min) (in) .125, .126, .187, .25, .252, .375, .5, .75, 1

  • Recovered Inside Diameter (Max) (mm) 1, 1.02, 1.5, 2, 2.03, 3, 3.05, 3.1, 3.99, 4, 5.84, 6, 8, 8.1, 8.13

  • Recovered Inside Diameter (Max) (in) .039, .04, .06, .079, .08, .118, .12, .157, .23, .236, .315, .32

  • Heat Shrink Tubing Size Range (mm) 1 – 3.2, 1.5 – 4.8, 2 – 6.4, 3.1 – 9.5, 4 – 12.7, 6 – 19.1, 8.1 – 25.4

  • Heat Shrink Tubing Size Range (in) .04 – .125, .06 – .187, .08 – .25, .12 – .375, .157 – .5, .23 – .75, .32 – 1

  • Recovered Wall Thickness (Nominal) (mm) .76, 1.02, 1.4, 1.45, 1.65, 1.78, 2.03, 2.5

  • Recovered Wall Thickness (Nominal) (in) .03, .04, .055, .057, .065, .07, .08, .098

  • Cut Length (mm) 100, 120, 1220, 15.24, 150, 152.4, 16, 22, 23.83, 25, 25.4, 30, 31.75, 38, 38.1, 40, 47.63, 50, 50.8, 51, 55, 60, 63.5, 7.62, 70, 76, 76.2

  • Cut Length (in) .3, .6, .63, .866, .938, .984, 1, 1.181, 1.182, 1.25, 1.496, 1.5, 1.575, 1.875, 1.97, 2, 2.008, 2.165, 2.362, 2.5, 2.76, 2.992, 3, 3.937, 4.724, 48.031, 5.905, 6

  • Recovered Wall Thickness (Tolerance) (mm) 1.02, 1.45, 1.65, 1.78, 2.03, 2.54

  • Recovered Wall Thickness (Tolerance) (in) .04, .057, .065, .07, .08, .1

Usage Conditions

  • Shrink Temperature (Min) (°C) 80

  • Heat Shrink Tubing Flammability  Flame-Retardant

  • Operating Temperature Range (°C) -40 – 110

  • Heat Shrink Tubing Resistance  Fluids, Mechanical Damage

  • Recovery Temperature (°C) 125

  • Fluid Resistance  Splash Protection

Product Availability

  • Applicable Region  Americas, Asia, Global

Packaging Features

  • Packaging Method  Box, Piece

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  US

Reference Number

  • TE Internal Number CAT-R21-D976

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.