Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Joints & Splice Technology
Resin
-
Joints & Splice Product Type
LV Resin Straight Joint
-
Insulation
Polymeric
-
Closing Method
Snap
-
Product Family
PXE-SU
-
Cable Seal
Tape
-
Filler Packing (D/C)
Double Chamber Bags
-
Filler
GUROFLEX, PU RAPID 4300B
-
Strain Relief
No
-
Case Seal
Labyrinth
Configuration Features
-
Number of Main Wires (Max)
4, 5
Electrical Characteristics
-
Joints & Splice Voltage Class (kV)
.6/1
Body Features
-
Color
Transparent
-
Partition Orientation
Horizontal
Dimensions
-
Cross-Section Range (mm²)
1.5 – 10, 1.5 – 16, 1.5 – 2.5, 4 – 25, 10 – 50, 25 – 150, 70 – 240
-
Cable Cross-Section (Max) (Main) (mm²)
2.5, 10, 16, 25, 50, 150, 240
-
Cable Cross-Section (Min) (Main) (mm²)
1.5, 4, 10, 25, 70
-
Cable Diameter (Max) (Main) (mm)
19, 27, 34, 37, 44, 52, 67
-
Cable Diameter (Min) (Main) (mm)
14, 16, 20, 26, 35, 6
-
Filler Volume (l)
.2, .35, .55, 1.2, 1.7, 3.65
Usage Conditions
-
Operating Temperature Range (°C)
-20 – 55
-
Chemical Resistance
Water & Humic Acids
Operation/Application
-
Silicone-Free
Yes
-
UV-Stabilized
No
-
Halogen Free
Yes
-
Joint & Splice Application Type
Inline
-
Solvent-Free
Yes
-
Low Smoke Emission
No
-
Emission Free Label-Free Acc (REACH & CLP)
Yes
-
Free of Lead, Cadmium, Heavy Metals
Yes
-
Non-Toxic & Non-Corrosive Emission Isocyanate-Free
No, Yes
-
Marine-Offshore-Shipbuilding Certified
No
Industry Standards
-
Standards
EN 50393
-
CSA Certified
No
-
UL Rating
No
Product Availability
-
Joints & Splice Product Availability
AMERICAS, ANZPAC, ASIA, China, EMEA
-
Minimum Order Quantity
1
Packaging Features
-
Minimum Packaging Unit
1
-
Packaging Method
Cardbox
-
Packaging Quantity
1
Other
-
Product Use
Outdoor & Direct Buried
-
Other Colors Available
No
Reference Number
-
TE Internal Number
CAT-PXE-SU