This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The OHVT is compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions. Composite housing with different creepage lengths are available and cover all pollution levels. The installation of the termination can be done by trained installer equipped with conventional tools. The termination is designed according to the following standards: IEC-60840, IEC-60815, IEEE-48, IEEE-1313.

The pressure-tight composite housing is made of a glass fiber reinforced (GFR) resin tube with silicone rubber sheds molded to the tube. The metal fitted associated with the termination consists of a corrosion-free alloy. The cable lug is available both in crimp and shear-off bolt version. It is suitable for all common conductors made of aluminium or copper. The interface between stress cone, cable insulation and inner housing will be filled from the top with fast curing gel (Rayfil®). The advantage of a dry type termination over a conventional oil filled type is that the gel (Rayfil®) filling cures over a time period causing no leakages.

Key Features

  • Pressure-tight and light weight composite housing
  • Prefabricated and factory tested silicone rubber stress cone
  • No special tools or gluing required to install the termination
  • No leakages due to Gel (Rayfil®) filling
  • Ready for usage after installation
  • Type and Routine tested according to IEC 60840 standards
  •  No additonal training required - similar design as standard OHVT-C

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Technology  Cold Applied

  • Cable Shield Style  Adaptable

  • Insulation  XLPE

  • Mechanical Connectors Included  Yes

  • Mechanical Lug Included (Shield)  No

  • Compression Lug Included (Conductor)  No

  • Shelf Life  2 Years

  • Product Family  748

  • Compression Lug Included (Shield)  No

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 145, ≤ 170, ≤ 72

Dimensions

  • Cross-Section Range (mm²) 95 – 2500

  • Insulation Diameter (mm) 34 - 108

Industry Standards

  • Pollution Level (IEC 60815)  I, II, III, IV

Product Availability

  • Minimum Order Quantity  1

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.