Product | TE Part # | Documents | Power Cable Tube & Accessory Product Availability | Adhesive Coating | Application Diameter (Max) | Application Diameter (Min) | Power Cable Tube & Accessory Expanded Inside Diameter (Min) | Power Cable Tube & Accessory Recovered Inside Diameter (Max) | Power Cable Tube & Accessory Cut Length | Recovered Wall Thickness (Max) | Power Cable Tube & Accessory Shrink Ratio | Wall Thickness |
---|
| 519633-000 | Product Drawing
| AMERICAS | Yes | 104 mm | 37 mm | 115 mm | 34 mm | 1200 mm | 3.1 mm | > 3:1 | Medium |
| 769593-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 104 mm | 37 mm | 115 mm | 34 mm | 1500 mm | 3.1 mm | > 3:1 | Medium |
| 675042-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 162 mm | 66 mm | 180 mm | 60 mm | 1200 mm | 3.2 mm | > 3:1 | Medium |
| 366717-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 126 mm | 46 mm | 140 mm | 42 mm | 1500 mm | 3.1 mm | > 3:1 | Medium |
| 570385-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 31.5 mm | 13 mm | 35 mm | 12 mm | 1500 mm | 2 mm | > 3:1 | Medium |
| E43653-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 22.5 mm | 9 mm | 25 mm | 8 mm | 1000 mm | 2 mm | > 3:1 | Medium |
| 975849-000 | Product Drawing
| AMERICAS | Yes | 126 mm | 46 mm | 140 mm | 42 mm | 1200 mm | 3.1 mm | > 3:1 | Medium |
| 115518-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 77 mm | 28 mm | 85 mm | 25 mm | 1500 mm | 2.8 mm | > 3:1 | Medium |
| 623264-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 144 mm | 55 mm | 160 mm | 50 mm | 1200 mm | 3.2 mm | > 3:1 | Medium |
| 136010-1 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 45 mm | 18 mm | 50 mm | 16 mm | 1000 mm | 2 mm | > 3:1 | Medium |
| 303107-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 144 mm | 55 mm | 160 mm | 50 mm | 1500 mm | 3.2 mm | > 3:1 | Medium |
| 481890-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 9 mm | 3.5 mm | 10 mm | 3 mm | 150 mm | 1 mm | > 3:1 | Medium |
| 526396-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 68 mm | 24 mm | 75 mm | 22 mm | 800 mm | 2.7 mm | > 3:1 | Medium |
| 854745-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 9 mm | 3.5 mm | 10 mm | 3 mm | 1000 mm | 1 mm | > 3:1 | Medium |
| 746340-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 104 mm | 37 mm | 115 mm | 34 mm | 1500 mm | 3.1 mm | > 3:1 | Medium |
| 136008-1 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 31.5 mm | 13 mm | 35 mm | 12 mm | 1000 mm | 2 mm | > 3:1 | Medium |
| 309164-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 104 mm | 37 mm | 115 mm | 34 mm | 1200 mm | 3.1 mm | > 3:1 | Medium |
| 430936-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 86 mm | 32 mm | 95 mm | 29 mm | 1500 mm | 3.1 mm | > 3:1 | Medium |
| 633283-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 104 mm | 37 mm | 115 mm | 34 mm | 1500 mm | 3.1 mm | > 3:1 | Medium |
| 405531-000 | Product Drawing
| AMERICAS | Yes | 77 mm | 28 mm | 85 mm | 25 mm | 1200 mm | 2.8 mm | > 3:1 | Medium |
| 712411-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 104 mm | 37 mm | 115 mm | 34 mm | 750 mm | 3.1 mm | > 3:1 | Medium |
| 761200-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 162 mm | 66 mm | 180 mm | 60 mm | 1500 mm | 3.2 mm | > 3:1 | Medium |
| 162738-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 45 mm | 18 mm | 50 mm | 16 mm | 1000 mm | 2 mm | > 3:1 | Medium |
| 403598-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 68 mm | 24 mm | 75 mm | 22 mm | 600 mm | 2.7 mm | > 3:1 | Medium |
| 352310-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 126 mm | 46 mm | 140 mm | 42 mm | 1500 mm | 3.1 mm | > 3:1 | Medium |
| 136007-1 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 22.5 mm | 9 mm | 25 mm | 8 mm | 1000 mm | 2 mm | > 3:1 | Medium |
| 136006-1 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 14.5 mm | 5.5 mm | 16 mm | 5 mm | 1000 mm | 1.4 mm | > 3:1 | Medium |
| 413948-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 86 mm | 32 mm | 95 mm | 29 mm | 1500 mm | 3.1 mm | > 3:1 | Medium |
| 713093-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 22.5 mm | 9 mm | 25 mm | 8 mm | 250 mm | 2 mm | > 3:1 | Medium |
| 068088-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 22.5 mm | 9 mm | 25 mm | 8 mm | 250 mm | 2 mm | > 3:1 | Medium |
| 973924-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 45 mm | 18 mm | 50 mm | 16 mm | 250 mm | 2 mm | > 3:1 | Medium |
| 656838-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 77 mm | 28 mm | 85 mm | 25 mm | 1000 mm | 2.8 mm | > 3:1 | Medium |
| 884389-000 | Product Drawing
| AMERICAS | Yes | 45 mm | 18 mm | 50 mm | 16 mm | 1200 mm | 2 mm | > 3:1 | Medium |
| 387330-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 77 mm | 28 mm | 85 mm | 25 mm | 1200 mm | 2.8 mm | > 3:1 | Medium |
| 052632-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 77 mm | 28 mm | 85 mm | 25 mm | 300 mm | 2.8 mm | > 3:1 | Medium |
| 893992-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 104 mm | 37 mm | 115 mm | 34 mm | 800 mm | 3.1 mm | > 3:1 | Medium |
| 471420-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 86 mm | 32 mm | 95 mm | 29 mm | 1200 mm | 3.1 mm | > 3:1 | Medium |
| 195494-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 45 mm | 18 mm | 50 mm | 16 mm | 1500 mm | 2 mm | > 3:1 | Medium |
| 148984-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 22.5 mm | 9 mm | 25 mm | 8 mm | 350 mm | 2 mm | > 3:1 | Medium |
| 322924-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 22.5 mm | 9 mm | 25 mm | 8 mm | 1200 mm | 2 mm | > 3:1 | Medium |
| 583390-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 22.5 mm | 9 mm | 25 mm | 8 mm | 1200 mm | 2 mm | > 3:1 | Medium |
| 355919-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 86 mm | 32 mm | 95 mm | 29 mm | 1000 mm | 3.1 mm | > 3:1 | Medium |
| 770361-000 | Product Drawing
| AMERICAS | Yes | 14.5 mm | 5.5 mm | 16 mm | 5 mm | 1200 mm | 1.4 mm | > 3:1 | Medium |
| 938370-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 77 mm | 28 mm | 85 mm | 25 mm | 1000 mm | 2.8 mm | > 3:1 | Medium |
| 874903-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 57 mm | 21 mm | 63 mm | 19 mm | - | 2.4 mm | > 3:1 | Medium |
| 793712-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 22.5 mm | 9 mm | 25 mm | 8 mm | 300 mm | 2 mm | > 3:1 | Medium |
| 944818-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 104 mm | 37 mm | 115 mm | 34 mm | 600 mm | 3.1 mm | > 3:1 | Medium |
| 641498-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 104 mm | 37 mm | 115 mm | 34 mm | 400 mm | 3.1 mm | > 3:1 | Medium |
| CF2960-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 14.5 mm | 5.5 mm | 16 mm | 5 mm | 1200 mm | 1.4 mm | > 3:1 | Medium |
| 460286-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 68 mm | 24 mm | 75 mm | 22 mm | 700 mm | 2.7 mm | > 3:1 | Medium |
| 142782-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 22.5 mm | 9 mm | 25 mm | 8 mm | 1500 mm | 2 mm | > 3:1 | Medium |
| 644113-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 57 mm | 21 mm | 63 mm | 19 mm | 1000 mm | 2.4 mm | > 3:1 | Medium |
| 385152-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 68 mm | 24 mm | 75 mm | 22 mm | 1000 mm | 2.7 mm | > 3:1 | Medium |
| 600955-000 | Product Drawing
| AMERICAS | No | 126 mm | 46 mm | 140 mm | 42 mm | 1500 mm | 3.1 mm | > 3:1 | Medium |
| 679696-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 126 mm | 46 mm | 140 mm | 42 mm | 1000 mm | 3.1 mm | > 3:1 | Medium |
| 663016-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 144 mm | 55 mm | 160 mm | 50 mm | 1500 mm | 3.2 mm | > 3:1 | Medium |
| 122998-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 162 mm | 66 mm | 180 mm | 60 mm | 1000 mm | 3.2 mm | > 3:1 | Medium |
| E90507-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 104 mm | 37 mm | 115 mm | 34 mm | 500 mm | 3.1 mm | > 3:1 | Medium |
| 663048-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 68 mm | 24 mm | 75 mm | 22 mm | 200 mm | 2.7 mm | > 3:1 | Medium |
| 373921-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 68 mm | 24 mm | 75 mm | 22 mm | - | 2.7 mm | > 3:1 | Medium |
| 454344-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 57 mm | 21 mm | 63 mm | 19 mm | 1000 mm | 2.4 mm | > 3:1 | Medium |
| 605711-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 68 mm | 24 mm | 75 mm | 22 mm | 1000 mm | 2.7 mm | > 3:1 | Medium |
| 701352-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 104 mm | 37 mm | 115 mm | 34 mm | 150 mm | 3.1 mm | > 3:1 | Medium |
| 052468-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 14.5 mm | 5.5 mm | 16 mm | 5 mm | 150 mm | 1.4 mm | > 3:1 | Medium |
| 884803-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 22.5 mm | 9 mm | 25 mm | 8 mm | 100 mm | 2 mm | > 3:1 | Medium |
| 668572-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 45 mm | 18 mm | 50 mm | 16 mm | 1000 mm | 2 mm | > 3:1 | Medium |
| 164440-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 104 mm | 37 mm | 115 mm | 34 mm | 1200 mm | 3.1 mm | > 3:1 | Medium |
| 917867-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 77 mm | 28 mm | 85 mm | 25 mm | 1000 mm | 2.8 mm | > 3:1 | Medium |
| 556196-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 126 mm | 46 mm | 140 mm | 42 mm | 200 mm | 3.1 mm | > 3:1 | Medium |
| 436654-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 68 mm | 24 mm | 75 mm | 22 mm | 1200 mm | 2.7 mm | > 3:1 | Medium |
| 579622-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 57 mm | 21 mm | 63 mm | 19 mm | 1200 mm | 2.4 mm | > 3:1 | Medium |
| 354866-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 77 mm | 28 mm | 85 mm | 25 mm | 350 mm | 2.8 mm | > 3:1 | Medium |
| 326745-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 86 mm | 32 mm | 95 mm | 29 mm | 1500 mm | 3.1 mm | > 3:1 | Medium |
| E70501-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 22.5 mm | 9 mm | 25 mm | 8 mm | 700 mm | 2 mm | > 3:1 | Medium |
| 289218-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 68 mm | 24 mm | 75 mm | 22 mm | 150 mm | 2.7 mm | > 3:1 | Medium |
| 136410-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 31.5 mm | 13 mm | 35 mm | 12 mm | 1000 mm | 2 mm | > 3:1 | Medium |
| 950694-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 57 mm | 21 mm | 63 mm | 19 mm | 1000 mm | 2.4 mm | > 3:1 | Medium |
| 518766-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 68 mm | 24 mm | 75 mm | 22 mm | 1500 mm | 2.7 mm | > 3:1 | Medium |
| 725096-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 104 mm | 37 mm | 115 mm | 34 mm | 1000 mm | 3.1 mm | > 3:1 | Medium |
| 397206-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 144 mm | 55 mm | 160 mm | 50 mm | 500 mm | 3.2 mm | > 3:1 | Medium |
| 364500-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 45 mm | 18 mm | 50 mm | 16 mm | 350 mm | 2 mm | > 3:1 | Medium |
| 756612-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 86 mm | 32 mm | 95 mm | 29 mm | 1000 mm | 3.1 mm | > 3:1 | Medium |
| 551202-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 77 mm | 28 mm | 85 mm | 25 mm | 250 mm | 2.8 mm | > 3:1 | Medium |
| 497587-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 14.5 mm | 5.5 mm | 16 mm | 5 mm | - | 1.4 mm | > 3:1 | Medium |
| E97294-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 126 mm | 46 mm | 140 mm | 42 mm | 1000 mm | 3.1 mm | > 3:1 | Medium |
| 147316-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 68 mm | 24 mm | 75 mm | 22 mm | 250 mm | 2.7 mm | > 3:1 | Medium |
| 981425-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 31.5 mm | 13 mm | 35 mm | 12 mm | - | 2 mm | > 3:1 | Medium |
| 219394-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 31.5 mm | 13 mm | 35 mm | 12 mm | 1500 mm | 2 mm | > 3:1 | Medium |
| 343233-002 | Product Drawing
| AMERICAS | Yes | 22.5 mm | 9 mm | 25 mm | 8 mm | 1200 mm | 2 mm | > 3:1 | Medium |
| 177900-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 45 mm | 18 mm | 50 mm | 16 mm | 500 mm | 2 mm | > 3:1 | Medium |
| 916136-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 68 mm | 24 mm | 75 mm | 22 mm | 350 mm | 2.7 mm | > 3:1 | Medium |
| 829704-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 31.5 mm | 13 mm | 35 mm | 12 mm | 300 mm | 2 mm | > 3:1 | Medium |
| 005502-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 22.5 mm | 9 mm | 25 mm | 8 mm | 100 mm | 2 mm | > 3:1 | Medium |
| 908094-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 104 mm | 37 mm | 115 mm | 34 mm | 1500 mm | 3.1 mm | > 3:1 | Medium |
| C35167-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 22.5 mm | 9 mm | 25 mm | 8 mm | 1000 mm | 2 mm | > 3:1 | Medium |
| 213087-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | No | 162 mm | 66 mm | 180 mm | 60 mm | 1500 mm | 3.2 mm | > 3:1 | Medium |
| 409360-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 45 mm | 18 mm | 50 mm | 16 mm | 1200 mm | 2 mm | > 3:1 | Medium |
| 540924-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 126 mm | 46 mm | 140 mm | 42 mm | 500 mm | 3.1 mm | > 3:1 | Medium |
| 797760-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 86 mm | 32 mm | 95 mm | 29 mm | 1000 mm | 3.1 mm | > 3:1 | Medium |
| 216936-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Yes | 45 mm | 18 mm | 50 mm | 16 mm | 1200 mm | 2 mm | > 3:1 | Medium |