Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Material System
Silicone
-
LV/MV Insulating Cover Technology
Cold Applied
-
LV/MV Insulating Cover Product Type
Line Cover
-
Insulator Type
Insulator
Electrical Characteristics
-
LV/MV Insulating Cover Voltage Class (kV)
≤ 25
Dimensions
-
LV/MV Insulating Cover Conductor Diameter (mm)
0 – 11, 11 – 19, 19 – 28, 28 – 44
-
LV/MV Insulating Cover Conductor Diameter (in)
0 – .433, .433 – .748, .748 – 1.102, 1.102 – 1.732
-
Insulation Coverage (mm)
30480, 7315.2, 7620
-
Insulation Coverage (in)
1200, 288, 300
Usage Conditions
-
Operating Temperature Range (°C)
0 – 105, 130
Operation/Application
-
Halogen Free
Yes
-
Equipment
Conductors/Leads
-
Application Type
Distribution, Overhead, Substation
-
Energized Installation
No
-
Low Halogen
Yes
Product Availability
-
LV/MV Insulating Cover Product Availability
Americas, ANZPAC, Asia, China, EMEA
Reference Number
-
TE Internal Number
CAT-MVCC