This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The LMM-H04 unidirectional mass air flow sensor is dedicated for applications with high reliability requirements such as medical or industrial gas flow applications.  Mounted directly within the flowing media the LMM-H04 is sensitive against the heat transfer on a micrometer scale. This heat transfer is detected by a micro-machined silicon device which is mounted on ceramic substrate defining the geometry of the sensing element. The functional principle of the LMM-H04 is a hot film anemometer, which is the thin film version of the hot wire anemometer. A thin film heating element (heater) is heated to a defined temperature difference with respect to the air. At zero flow there is heat dissipation due to the thermal conductivity of the air. With applied flow the heat dissipation increases steadily with the flow rate. The sensing element can be operated at Constant Power and Constant Voltage mode. However, it is recommended to operate LMM-H04 in the described Constant Temperature Difference (CTD) mode. In the CTD mode the electronics detects any change of the thermal equilibrium very quickly and compensates it by adjusting the power settings through the heaters. This allows a very reliable mass flow measurement with a very short time constant which is in the order of milliseconds.,

Benefits

  • Hot Film Anemometer Component
  • Highly reliable and long term stable
  • Uni-directional airflow measurement
  • Fast reaction time
  • Manufactured according ISO TS16949
  • Can be adapted to various flow channel geometries
  • Can be used for almost all kind of gases and volatile substances

Applications

  • Engine Control
  • Industrial gas flow measurement
  • Leak detection in pressurized air systems
  • Spirometer

FAQ

Frequently Asked Questions

How are mass air flow sensors used in medical applications?

In applications such as Continuous Positive Airway Pressure (CPAP) devices, mass air flow sensors are designed to measure the input oxygen level into the system to ensure a sufficient air supply.  Learn how these sensors and other technologies are integrated into CPAP equipment.

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Product Type  Unidirectional

Dimensions

  • Dimensions MM  24 x 10.15 x 1.1

Usage Conditions

  • Operating Temperature  -40 – 125 °C [ -40 – 257 °F ]

Packaging Features

  • Package  Hybrid

Other

  • Calibration/Accuracy  Dependent on Electronics

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.