Product | TE Part # | Documents | Power Cable Tube & Accessory Product Availability | Power Cable Tube & Accessory Flammability | Adhesive Coating | Application Diameter (Max) | Application Diameter (Min) | Power Cable Tube & Accessory Expanded Inside Diameter (Min) | Power Cable Tube & Accessory Recovered Inside Diameter (Max) | Power Cable Tube & Accessory Cut Length | Recovered Wall Thickness (Max) |
---|
| 219122-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 17 mm | 6.5 mm | 19 mm | 6 mm | 1000 mm | 2.4 mm |
| 021146-000 | Product Drawing
| AMERICAS | Flame-Retardant | Yes | 8 mm | 3.5 mm | 9 mm | 3 mm | 1200 mm | 2 mm |
| 900799-000 | Product Drawing
| AMERICAS | Flame-Retardant | Yes | 17 mm | 6.5 mm | 19 mm | 6 mm | 1200 mm | 2.4 mm |
| 014973-000 | Product Drawing
| AMERICAS | Flame-Retardant | Yes | 25 mm | 10 mm | 28 mm | 9 mm | 1200 mm | 3.2 mm |
| 194550-000 | Product Drawing
| AMERICAS | Flame-Retardant | Yes | 34 mm | 13 mm | 38 mm | 12 mm | 1200 mm | 4.1 mm |
| 365194-000 | Product Drawing
| AMERICAS | Flame-Retardant | Yes | 61 mm | 24 mm | 68 mm | 22 mm | 1200 mm | 4.1 mm |
| 637932-000 | Product Drawing
| AMERICAS | Flame-Retardant | Yes | 46 mm | 17.5 mm | 51 mm | 16 mm | 1200 mm | 4.1 mm |
| 765099-000 | Product Drawing
| AMERICAS | Flame-Retardant | Yes | 108 mm | 44 mm | 120 mm | 40 mm | 1200 mm | 4.1 mm |
| 048552-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 34 mm | 13 mm | 38 mm | 12 mm | 1200 mm | 4.1 mm |
| 054399-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant, Non-Flame-Retardant | No | 81 mm | 33 mm | 90 mm | 30 mm | 1000 mm | 4.1 mm |
| 193494-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 61 mm | 24 mm | 68 mm | 22 mm | 1000 mm | 4.1 mm |
| 258653-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | No | 108 mm | 44 mm | 120 mm | 40 mm | 1200 mm | 4.1 mm |
| 278828-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 25 mm | 10 mm | 28 mm | 9 mm | 1200 mm | 3.2 mm |
| 344238-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 25 mm | 10 mm | 28 mm | 9 mm | 1000 mm | 3.2 mm |
| 414882-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 61 mm | 24 mm | 68 mm | 22 mm | 1200 mm | 4.1 mm |
| 425296-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 34 mm | 13 mm | 38 mm | 12 mm | 1000 mm | 4.1 mm |
| 425980-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 17 mm | 6.5 mm | 19 mm | 6 mm | 1200 mm | 2.4 mm |
| 432872-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 46 mm | 17.5 mm | 51 mm | 16 mm | 1000 mm | 4.1 mm |
| 465832-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 46 mm | 17.5 mm | 51 mm | 16 mm | 1200 mm | 4.1 mm |
| 472638-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 46 mm | 17.5 mm | 51 mm | 16 mm | 1200 mm | 4.1 mm |
| 501864-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 8 mm | 3.5 mm | 9 mm | 3 mm | 1000 mm | 2 mm |
| 672070-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 81 mm | 33 mm | 90 mm | 30 mm | 1200 mm | 4.1 mm |
| 673173-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | No | 159 mm | 69 mm | 177 mm | 63 mm | 1500 mm | 4.1 mm |
| 709590-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 81 mm | 33 mm | 90 mm | 30 mm | 1000 mm | 4.1 mm |
| 789760-000 | Product Drawing
| AMERICAS | Flame-Retardant | Yes | 81 mm | 33 mm | 90 mm | 30 mm | 1200 mm | 4.1 mm |
| 926396-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 108 mm | 44 mm | 120 mm | 40 mm | 1200 mm | 4.1 mm |
| 970350-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant, Non-Flame-Retardant | Yes | 108 mm | 44 mm | 120 mm | 40 mm | 1200 mm | 4.1 mm |
| D19061-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 81 mm | 33 mm | 90 mm | 30 mm | 1500 mm | 4.1 mm |
| E71033-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 159 mm | 69 mm | 177 mm | 63 mm | 1000 mm | 4.1 mm |
| E75722-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 108 mm | 44 mm | 120 mm | 40 mm | 1000 mm | 4.1 mm |
| 969851-000 | Product Drawing
| Worldwide | Flame-Retardant | Yes | 25 mm | 10 mm | 28 mm | 9 mm | - | 3.2 mm |
| 328734-000 | Product Drawing
| AMERICAS, ANZPAC, ASIA, EMEA | Flame-Retardant | Yes | 61 mm | 24 mm | 68 mm | 22 mm | 1200 mm | 4.1 mm |