Login to access your orders, address book, product lists, and more.
This product is not currently available. For more information, including distributor inventory, please contact us.
Overview
This product is not currently available. For more information, including distributor inventory, please contact us.
Available from
All key components are pre-expanded on one holdout system, allowing a very short parking length during cable preparation.
A silicone rubber joint body with integrated geometrical stress cones and a Faraday cage help provide excellent electrical stress control. Our Raychem CSJA Cold Shrinkable Single Core Straight Joints are designed to cover a wide range of applications and accommodate various cable and conductor types in the networks. Range-taking mechanical connectors help ensure reliable installation and service are supplied with the kit.
The silicone rubber body provides high dielectric strength, high tear strength, and excellent low-temperature recovery. Integrated stress control mechanism and conductive outer layer provide exceptional electrical performance. The overage of voids and edges at the connection area with void fillers is not necessary. The silicone rubber joint body is delivered in a pre-expanded condition on a spiral holdout system. The joint body can be easily removed from the holdout with low release forces, particularly designed for joint applications. Our Cold Shrinkable Single Core Straight Joints exceed CENELEC HD 629.1, requirements which include IEC, BS, VDE, and other international specifications.
Watch our video to learn more about how to install TE's Raychem Cold Shrink Joint (CSJA).
Product Family Group
Question: Are Cold Shrinkable Single Core Straight Joints part of the installation training schedule from TE?
Answer: Yes, our Cold Shrinkable Single Core Straight Joints are part of our training program. We can offer different installation training options depending on your needs. This ranges from on-site product demonstrations to complete training courses at one of our global training facilities. Learn more on TE.com/trainingcenter
Question: Can TE's Raychem Cold Shrinkable Straight Joints be installed in direct buried, manholes and in cable trays?
Answer: Yes, our Raychem Cold Shrinkable Straight Joints can be installed in different environments, due its versatile and compact design
Question: Can CSJA be installed with compression and shear bolt connectors?
Answer: Yes, our Raychem Cold Shrinkable Straight Joints can be installed with compression or shear bolt connectors, just need to follow the proper installation instructions
Question: Can TE's Cold Shrinkable Single Core Straight Splices be supplied with connectors included?
Answer: Yes, our Raychem Cold Shrink Straight series splices can be offered with shearbolt connectors sufixx -M(x) in the datasheets and also can be offered with no connector, so customer can use compression sleeves, that meets the maximum diameter, length and follow proper installation instructions.
Question: Can Raychem CSJA splice be installed with tape shield or wire shield?
Answer: Yes, our Cold Shrink Single Core Straight Joints can be installed with any of those cable types, just need to follow proper instructions.
Please review product documents or contact us for the latest agency approval information.
Are you sure you want to close chat?
To begin your chat with TE please enter your details