Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Board Level Pressure Sensor Type :
Digital Pressure and Altimeter Sensor Modules
-
Board Level Pressure Sensor Style :
Gauge
Electrical Characteristics
-
Board Level Pressure Sensor Supply Voltage (V):
5
Dimensions
-
Dimensions :
10.26 x 10.31 mm [ .40 x .41 in ]
Usage Conditions
-
Operating Temperature Range :
-20 – 85 °C [ -4 – 185 °F ]
Operation/Application
-
Output Interface :
I²C
-
Pressure (mbar):
6
-
Proof Pressure Range :
.07 bar
-
Output/Span :
16 bit I2C
-
Board Level Pressure Sensor Accuracy :
±1.5% F.S
Packaging Features
-
Board Level Pressure Sensor Package :
SOIC-16
-
Package Style :
Dual Horizontal
Other
-
Sensor Options :
No Option