Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Media Isolated Pressure Sensor Type :
Media Isolated mV Output Pressure Sensors
-
Media Isolated Pressure Sensor Style :
Absolute
Configuration Features
-
Electrical Connection :
Ribbon Cable
Electrical Characteristics
Dimensions
-
Dimensions :
Dia 15.82 x 11.4 mm [ Dia .622 x .448 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Proof Pressure Range :
3X
-
Pressure (psi):
15
-
Output/Span :
100mV
Packaging Features
-
Media Isolated Pressure Sensor Package :
O-Ring Mount
Other
-
Sensor Options :
No Tube
-
Non-Linearity (%):
± .1