Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Board Level Pressure Sensor Type :
mV Output Pressure Sensors
-
Board Level Pressure Sensor Style :
Absolute
Electrical Characteristics
Dimensions
-
Dimensions :
Dia 11.4 mm [ Dia .44 in ]
Usage Conditions
-
Operating Temperature Range :
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Pressure (psi):
15
-
Output/Span :
100mV
-
Board Level Pressure Sensor Accuracy :
±0.1% Span Non-Linearity
Packaging Features
-
Board Level Pressure Sensor Package :
TO-8
Other
-
Sensor Options :
No Option