Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Power Relay Type :
Standard
-
Output Type :
AC
-
Enclosure Type :
Plastic Dust Cover
Configuration Features
-
Output Switching :
Random
Electrical Characteristics
-
Contact Limiting Breaking Current (A):
26
-
Input Voltage (VDC):
0 – 12
-
Coil Magnetic System :
Monostable, DC
-
Coil Power Rating DC (mW):
1500
-
Coil Resistance (Ω):
96
-
Coil Special Features :
UL Coil Insulation Class F
-
Coil Voltage Rating (VDC):
12
-
Contact Switching Load (Min) :
1A @ 5V
-
Contact Switching Voltage (Max) (VAC):
277
-
Contact Voltage Rating (VAC):
277
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms):
4000
-
Output Current (Min) (A):
1
-
Output Voltage Rating (AC Relays) (Vrms):
0 – 277
-
Contact Limiting Continuous Current (A):
26
-
Insulation Creepage Between Contact & Coil :
6.1 mm [ .24 in ]
-
Contact Limiting Making Current (A):
26
-
Output Voltage (Max) (V):
277
-
Insulation Initial Dielectric Between Contacts & Coil (V):
4000
-
Insulation Initial Resistance (MΩ):
1000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms):
2500
-
Coil Power Rating Class (mW):
1000 – 1500
-
Output Current Rating (Arms):
0 – 26
-
Insulation Creepage Class (mm):
5.5 – 8
-
Coil Power Rating (W):
1.5
-
Contact Limiting Short-Time Current (A):
26
-
Insulation Initial Dielectric Between Open Contacts (Vrms):
2500
-
Actuating System :
DC
-
Coil Current (A):
.125
-
Output Current Rating (A):
0 – 26
-
Insulation Initial Dielectric Between Coil & Contact Class (V):
3500 – 4000
Body Features
-
Primary Product Color :
Black
-
Packaging Style :
Panel Mount
-
Product Weight :
28 g [ .988 oz ]
-
Insulation Special Features :
Tracking Index of Relay Base PTI175
Contact Features
-
Contact Arrangement :
1 Form A (NO)
-
Contact Current Class (A):
16
-
Contact Current Rating (Max) (A):
26
-
Contact Material :
AgSnO2
-
Contact Number of Poles :
1
-
Contact Special Features :
1.8mm Contact Gap
-
Switch Arrangement :
1 Form A (SPST-NO)
-
Contact Plating Material :
AgSnO
Dimensions
-
Product Height :
26.5 mm [ 1.043 in ]
-
Product Length :
30.4 mm [ 1.197 in ]
-
Product Width :
16 mm [ .63 in ]
-
Width Class (Mechanical) (mm):
12 – 16
-
Insulation Clearance Class (mm):
5 – 8
-
Insulation Clearance Between Contact & Coil :
6.1 mm [ .24 in ]
-
Height Class (Mechanical) (mm):
25 – 30
-
Length Class (Mechanical) (mm):
30 – 35
Usage Conditions
-
Operating Temperature Range (°C):
-25 – 75, -25 – 75
-
Operating Temperature Range (°F):
-13 – 167
-
Environmental Ambient Temperature Class (°C):
70 – 85
-
Environmental Ambient Temperature (Max) :
75 °C [ 167 °F ]