Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Transducer Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Absolute
Configuration Features
-
Electrical Connection :
No Connector
-
Pressure Port/Fitting :
1/4 MNPT
Electrical Characteristics
-
Pressure Transducer Supply Voltage (V):
8 – 32
Dimensions
-
Dimensions :
Dia 18 mm [ Dia .71 in ]
Usage Conditions
-
Pressure :
6 bar [ 100 psi ]
-
Operating Temperature Range :
-40 – 150 °C [ -40 – 302 °F ]
Operation/Application
-
Proof Pressure Range :
2X FS
-
Pressure Range :
0 – 6 bar
-
Output/Span :
.5 – 4.5 V
-
Pressure Accuracy :
±0.25% FSO