Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
Precision Resistor
-
Package Size Code :
0805
-
Element Type :
Thin Film
Electrical Characteristics
-
Operating Voltage (V):
100
-
Passive Component Tolerance (%):
.1
-
Resistance Class :
1kΩ – 1MΩ
-
Resistance Value (Ω):
22.6K
-
Power Rating (W):
.1
Termination Features
-
Number of Terminations :
2
-
Surface Mount Resistor Termination Type :
Solder
Usage Conditions
-
Temperature Coefficient (ppm/°C):
±10
Packaging Features
-
Packaging Method :
Cut Tape Length