1651003-4
INSULATION BOOT,#4 & #8,BLUE
1651003-4
INSULATION BOOT,#4 & #8,BLUE
- TE Internal #: 1651003-4
- TE Internal Description: INSULATION BOOT,#4 & #8,BLUE
-
Insulation Boot & Sleeve Product Type :
Insulation Boot
-
Primary Product Material :
PVC
-
Primary Product Color :
Blue
-
Packaging Method :
Bag
-
Operating Temperature Range :
-40 – 105 °C [ -40 – 221 °F ]
See All Features