Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealing Option :
Not Sealed
-
Element Type :
Cermet
Configuration Features
-
Sections :
Single
-
Adjustment Location :
Top
-
Adjustment Method :
Finger Adjust
Electrical Characteristics
-
Power Rating (W):
1
-
Passive Component Tolerance (%):
10
-
Resistance Value (Ω):
22K
-
Resistance Class :
1kΩ – 1MΩ
Body Features
-
Product Orientation :
Vertical
Termination Features
-
Product Terminates To :
Printed Circuit Board
Mechanical Attachment
-
Product Mount Type :
Printed Circuit Board