Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Sealed
Configuration Features
-
Electrical Connection :
Cable 5 m
Electrical Characteristics
-
Supply Voltage Range (V):
10
Dimensions
-
Product Height :
21.6 mm [ .85 in ]
-
Dimensions :
Hex 15 mm [ Hex .59 in ]
-
Hex Width Across Flats :
15 mm [ .59 in ]
Usage Conditions
-
Pressure :
100 bar [ 1500 psi ]
-
Operating Temperature Range :
-40 – 220 °C [ -40 – 428 °F ]
Operation/Application
-
Proof Pressure Range :
1.5X FS
-
Output Signal Type :
1.2 mV/V
-
Pressure Accuracy :
Down to ± .25% FSO
Other
-
Sensor Options :
IP67 Protection
-
Port Fitting :
M10x1 Male