TE Internal Description:LUMAWISE DRIVE Z50, DALI, 0.5A, 20X24
Compatible LED :Everlight EAHP2024 Series, Lumileds 1204, Lumileds 1204 GEN 3, Lumileds 1204CRSP, Lumileds 1205, Lumileds 1205 GEN 3, Lumileds 1205CRSP, Lumileds 1208, Lumileds 1208 CRSP, Lumileds 1208 GEN 3, Sharp Mega Tuneable White, Sharp Mega Zenigata
Lighting Connector Features Included :Dimmable (Linear Profile), Driver on Board, Enables Zhaga Compatibility, Not Programmable, Optic Compatible, Thermal Protection
Operating Voltage (VDC):48
Termination Method to Wire & Cable :Mini CT Connector
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Connector System :Wire-to-Device
COB Substrate Thickness (mm):1
LED Holders Product Type :LED Holder
Configuration Features
Lighting Connector Features Included :Dimmable (Linear Profile), Driver on Board, Enables Zhaga Compatibility, Not Programmable, Optic Compatible, Thermal Protection
Electrical Characteristics
Operating Voltage (VDC):48
Body Features
Compatible LED :Everlight EAHP2024 Series, Lumileds 1204, Lumileds 1204 GEN 3, Lumileds 1204CRSP, Lumileds 1205, Lumileds 1205 GEN 3, Lumileds 1205CRSP, Lumileds 1208, Lumileds 1208 CRSP, Lumileds 1208 GEN 3, Sharp Mega Tuneable White, Sharp Mega Zenigata
Contact Features
Contact Base Material :Copper Alloy
Contact Mating Area Plating Material :Gold
Termination Features
Termination Method to Wire & Cable :Mini CT Connector
Housing Features
Housing Material :PBT
Usage Conditions
Operating Temperature Range :0 – 125 °C [ 32 – 257 °F ]