Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Terminal Block Connector Type :
Header
Configuration Features
-
Number of Positions :
12
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
300
Contact Features
-
Contact Current Rating (Max) (A):
10
Housing Features
-
Centerline (Pitch) :
5 mm [ .197 in ]