CAT-M5833-C8684A Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Contact Base Material Brass
  • Contact Type Pin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 1.5
  • Centerline (Pitch) 1.27
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .09 – .2
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Reel
1744423-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 4.5
  • Contact Mating Area Plating Thickness .8
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .56
  • Width .4173 in
  • Height 2.4
  • Length 5.7
  • Insulation Diameter 1.3 – 1.9
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Packaging Method Reel
  • Packaging Quantity 8000
2238007-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Operating Voltage 250
  • Contact Base Material Brass
  • Crimp Area Plating Thickness .8
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Pin
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 4.5
  • Contact Termination Area Plating Thickness .8
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Matte
  • Connector Mounting Type Cable Mount
  • Mating Alignment Without
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .13 – .36
  • Length 12.8
  • Insulation Diameter 1.3 – 1.7
  • Mating Post Length 7.49
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Rating None
  • Packaging Method Box & Carton
  • Packaging Quantity 8000
353907-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 50
  • Operating Voltage 50
  • Insulation Resistance 500
  • Contact Base Material Phosphor Bronze
  • Contact Shape Rectangular
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 2
  • Contact Style Dual Beam
  • Contact Mating Area Plating Thickness .2
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 28 – 24
  • Wire/Cable Size .08 – .2
  • Insulation Diameter .85 – 1.05
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL File Number E28476
  • CSA File Number LR 7189-133
  • Packaging Method Strip
  • Packaging Quantity 15000
2232905-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Receptacle Style Straight
  • Unmating Force Low
  • Wire/Cable Type Stranded
  • Product Type Contact
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Applied Pressure Standard
  • Operating Voltage 250
  • Feed Style Side
  • Contact Base Material Phosphor Bronze
  • Crimp Type F-Crimp
  • Crimp Area Plating Thickness .4 – 3.5
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 4.5
  • Contact Termination Area Plating Thickness .4 – 3.5
  • Contact Style Crimp Snap-In
  • Contact Mating Area Plating Thickness .4 – 3.5
  • Louvertac Band Without
  • Contact Plating Material Pre-Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Transmits (Typical) Power
  • Contact Plating Material Finish Matte
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Matte
  • Wire Mounting Termination Straight
  • Termination Type Crimp (Standard)
  • PCB Mount Retention Without
  • Wire Insulation Support With
  • Contact Retention in Housing Crimp Snap-In
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Locking Lance Height .4
  • Contact Retention With
  • Locking Lance With
  • Mating Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .13 – .36
  • Width .4173 in
  • Height 2.15
  • Length 1.8
  • Insulation Diameter 1.3 – 1.91
  • Mating Force Low Force
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With Receptacle Housing
  • Packaging Method Reel
  • Packaging Quantity 8000
179609-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 125
  • Operating Voltage 125
  • Insulation Resistance 1000
  • Contact Base Material Phosphor Bronze
  • Contact Shape Rectangular
  • Crimp Area Plating Thickness .8
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 2
  • Contact Style Dual Beam
  • Contact Mating Area Plating Thickness .8
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Wire/Cable Size 30 – 26
  • Wire/Cable Size .05 – .15
  • Insulation Diameter .65 – 1.35
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • Packaging Method Strip
  • Packaging Quantity 10000
179227-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 125
  • Operating Voltage 125
  • Insulation Resistance 1000
  • Contact Base Material Copper Alloy
  • Contact Shape Rectangular
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 4
  • Contact Style Dual Beam
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter .93 – 1.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • Packaging Method Strip
  • Packaging Quantity 10000
1971795-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Operating Voltage 50
  • Operating Voltage 50
  • Insulation Resistance 1000
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Thickness 2
  • Contact Transmits (Typical) Signal (Data)
  • Underplate Material Thickness .8 µm
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Locking Lance
  • Connector Mounting Type Cable Mount
  • Contact Retention With
  • Wire/Cable Size 28 – 22
  • Wire/Cable Size .079 – .38
  • Insulation Diameter 1.08 – 1.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • For Use With Plug Housing
  • Packaging Method Reel
  • Packaging Quantity 9000
2-1871940-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 22
  • Operating Voltage 150
  • Operating Voltage 150
  • Contact Type Socket
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Mating Retention With
  • Mating Alignment With
  • Centerline (Pitch) 3.5
  • Housing Color Black
  • Width .645 in
  • Height 20.6
  • Length 49.7
  • Operating Temperature Range -30 – 105
  • For Use With Header
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • CSA File Number LR7189
  • UL Rating Recognized
  • Packaging Method Tray
  • Packaging Quantity 30
102128-1 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure High
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter 1.55
  • Operating Temperature Range -65 – 105
  • For Use With Receptacle Contact
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
6-102316-4 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure Standard
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Contact Base Material Copper-Tin-Phosphor Bronze
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Matte
  • Wire Insulation Support With
  • Wire/Cable Size 32 – 27
  • Wire/Cable Size .03 – .1
  • Insulation Diameter 1.02
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
86016-3 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure Standard
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Contact Base Material Beryllium Copper
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .6
  • Insulation Diameter 1.75
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
5-103171-5 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure Intermediate
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Contact Base Material Copper-Tin-Phosphor Bronze
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Matte
  • Wire Insulation Support With
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter 1.55
  • Operating Temperature Range -65 – 105
  • For Use With Pin Contact
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
179518-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 125
  • Operating Voltage 125
  • Insulation Resistance 1000
  • Contact Base Material Phosphor Bronze
  • Contact Shape Rectangular
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 4
  • Contact Style Dual Beam
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Mating Retention Without
  • Wire/Cable Size 26 – 22
  • Wire/Cable Size .12 – .4
  • Insulation Diameter .93 – 1.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • Internal/External Internal
  • Packaging Method Loose Piece
  • Packaging Quantity 20
86016-2 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure Standard
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Contact Base Material Beryllium Copper
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .6
  • Insulation Diameter 1.75
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
1-87523-6 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure Standard
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Contact Base Material Copper-Tin-Phosphor Bronze
  • Wire Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .6
  • Insulation Diameter 1.75
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
87523-6 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure Standard
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Contact Base Material Copper-Tin-Phosphor Bronze
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Bright
  • Wire Insulation Support With
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .6
  • Insulation Diameter 1.75
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
1-104479-3 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure Standard
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 300
  • Insulation Resistance 5000
  • Contact Base Material Copper Alloy C7025
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Termination Area Plating Material Gold
  • Contact Style Crimp Snap-In
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .6
  • Insulation Diameter .64 – 1.52
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 500
1-87309-3 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure High
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Tin over Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Tin: Bright
  • Wire Insulation Support With
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .6
  • Insulation Diameter 1.75
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
86016-5 Wire-to-Board Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Applied Pressure Standard
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12 mΩ
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Contact Base Material Beryllium Copper
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Contact Transmits (Typical) Signal (Data)/Power
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .6
  • Insulation Diameter 1.75
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.