1734193-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Insulation Resistance 100
  • Contact Base Material Phosphor Bronze
  • Crimp Area Plating Thickness 2
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) .8
  • Contact Plating Material Finish Matte
  • Contact Plating Material Tin over Nickel
  • Crimp Area Plating Material Finish Matte
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.25
  • Wire/Cable Size 32 – 28
  • Wire/Cable Size .03 – .08
  • Operating Temperature Range -40 – 80
  • Circuit Application Signal
  • For Use With 440146-x
  • Packaging Method Reel
  • Packaging Quantity 20000
92007-1 Wire-to-Board Connector Contacts
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Insulation Resistance 1000
  • Contact Base Material Phosphor Bronze
  • Crimp Area Plating Thickness .8
  • Wire Contact Termination Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 2
  • Contact Mating Area Plating Thickness .8
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 30 – 22
  • Wire/Cable Size .05 – .35
  • Insulation Diameter 1 – 1.9
  • Operating Temperature Range -25 – 105
  • Circuit Application Signal
  • Packaging Method Strip
  • Packaging Quantity 10000
440147-2 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Contact Plating Material Thickness Gold: 30- Nickel: 50
  • Contact Plating Material Gold over Nickel
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1.25
  • Wire/Cable Size 32 – 28
  • Wire/Cable Size .03 – .08
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • For Use With 440146-x
  • Packaging Method Reel
  • Packaging Quantity 20000