CAT-M5833-C8684A Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Contact Base Material Brass
  • Contact Type Pin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 1.5
  • Centerline (Pitch) 1.27
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .09 – .2
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Reel