951-001-001 Bluetooth Antennas  1
PRODUCT
  1. Antennas
  2. Bluetooth Antennas
  1. WLAN 2458 MIMO3 - SMAm 0,2 951-001-001
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type Other option possible on request
  • Number of Ports 3
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol WLAN MIMO
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <1.6
  • Gain (Max) 3
  • Frequency Band 2400 – 2484
  • Product Weight 270
  • Mounts To External Antenna
  • Mounting Retention Type Screw Mount
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 140
  • Product Length 124
  • Product Width 80
  • Product Height 31
  • Application by Region Bluetooth - Global - 2400 – 2500 MHz
  • Wireless Standard 802.11 a/b/g/n/ac/ad, Bluetooth, ZigBee & Wi-Fi
  • Antenna Environment Indoor
  • Wireless Application Bluetooth
  • Packaging Method Bag/Carton
  • Precision Level Standard
951-002-001 Bluetooth Antennas  1
PRODUCT
  1. Antennas
  2. Bluetooth Antennas
  1. WLAN 24 PA - Fakraf Cod. I 1,5 951-002-001
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type Fakra
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Patch
  • Antenna Protocol WLAN
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2:1
  • Gain (Max) 2
  • Frequency Band 2400 – 2484
  • Product Weight 35
  • Mounting Retention Type Adhesive
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 1500
  • Product Length 115
  • Product Width 22
  • Product Height 6
  • Application by Region Bluetooth - Global - 2400 – 2500 MHz
  • Wireless Standard 802.11 a/b/g/n, Bluetooth & ZigBee
  • Antenna Environment Indoor
  • Wireless Application Bluetooth
  • Packaging Method Bag/Carton
  • Precision Level Standard
951-003-001 Bluetooth Antennas  1
PRODUCT
  1. Antennas
  2. Bluetooth Antennas
  1. WGN 2458 LP S - SMAm 0,2 951-003-001
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type Other option possible on request
  • Number of Ports 2
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS/WLAN
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <1.5
  • Gain (Max) 20
  • Frequency Band 1563 – 1610
  • Product Weight 250
  • Mounts To External Antenna
  • Mounting Retention Type Screw Mount
  • Polarization RHCP
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 140
  • Product Length 124
  • Product Width 80
  • Product Height 31
  • Application by Region Bluetooth - Global - 2400 – 2500 MHz
  • Wireless Standard 802.11 a/b/g/n/ac/ad, Bluetooth, ZigBee & Wi-Fi
  • Antenna Environment Outdoor
  • Wireless Application Bluetooth
  • Packaging Method Bag/Carton
  • Precision Level Standard
951-016-101 Bluetooth Antennas  1
PRODUCT
  1. Antennas
  2. Bluetooth Antennas
  1. TGW 3858 RD S - FMEf SMBf SMAm 0,2 951-016-101
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type FME
  • Number of Ports 3
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GPS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <1.5
  • Gain (Max) 2
  • Frequency Band 2400 – 2484
  • Product Weight 180
  • Mounts To Conductive Surface
  • Mounting Retention Type Screw Mount
  • Polarization RHCP
  • Region Global
  • Cable Insulation Diameter (Max) 2.5
  • Cable Length 150
  • Product Length 95
  • Product Width 57
  • Product Height 40
  • Application by Region Bluetooth - Global - 2400 – 2500 MHz
  • Wireless Standard 802.11 a/b/g/n/ac/ad, Bluetooth, ZigBee & Wi-Fi
  • Antenna Environment Outdoor
  • Wireless Application Bluetooth
  • Packaging Method Bag/Carton
  • Precision Level Standard
951-016-111 Bluetooth Antennas  1
PRODUCT
  1. Antennas
  2. Bluetooth Antennas
  1. TGNW 3858 RD S - FMEf SMB SMAm 0,2 951-016-111
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type FME
  • Number of Ports 3
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <1.65
  • Gain (Max) 2
  • Frequency Band 1563 – 1610
  • Product Weight 180
  • Mounts To Conductive Surface
  • Mounting Retention Type Screw Mount
  • Polarization RHCP
  • Region Global
  • Cable Insulation Diameter (Max) 2.5
  • Cable Length 150
  • Product Length 95
  • Product Width 57
  • Product Height 40
  • Application by Region Bluetooth - Global - 2400 – 2500 MHz
  • Wireless Standard 802.11 a/b/g/n/ac/ad, Bluetooth, ZigBee & Wi-Fi
  • Antenna Environment Outdoor
  • Wireless Application Bluetooth
  • Packaging Method Bag/Carton
  • Precision Level Standard