4-1579007-3 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
1-1579007-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
1-1579007-4 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
1-1579007-6 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
2-1579007-5 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
5-1579018-0 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing
8-1579018-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing
770642-1 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. TIMER CONNECTOR TERMINAL 20-14 AWG PTPBR 770642-1
active
  • Terminates To Wire & Cable
  • Sealable No
  • Insulated No
  • Wire/Cable Type Regular Wire
  • Wire Stop No
  • Connection Capacity Single
  • Fully Insulated No
  • Quick Disconnect Plating Material Pre-Tin
  • Terminal & Splice Type Receptacle
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Receptacle Terminal Stock Thickness .33
  • Wire Size 20 – 14
  • Wire Size .51 – 2.08
  • Quick Disconnect Mating Tab Width 3.18
  • Quick Disconnect Mating Tab Thickness .51
  • Overall Length 16.89
  • Accepts Wire Insulation Diameter Range 2.84 – 3.12
  • Operating Temperature Range -40 – 110
  • Insulation Requirement Uninsulated
  • UL Rating Recognized
  • Quick Disconnect Packaging Method Strip/Reel
  • Packaging Quantity 3200
1217039-1 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. TIMER CONNECTOR GEN 3 18-14 POST-TPBR 1217039-1
active
  • Terminates To Wire & Cable
  • Sealable No
  • Insulated No
  • Wire/Cable Type Regular Wire
  • Wire Stop No
  • Connection Capacity Single
  • Fully Insulated No
  • Quick Disconnect Plating Material Tin
  • Terminal & Splice Type Receptacle
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Receptacle Terminal Stock Thickness .33
  • Wire Size 18 – 14
  • Wire Size .82 – 2.08
  • Quick Disconnect Mating Tab Width 3.18
  • Quick Disconnect Mating Tab Thickness .51
  • Overall Length 16.89
  • Accepts Wire Insulation Diameter Range 2.16 – 3.3
  • Operating Temperature Range -40 – 110
  • Insulation Requirement Uninsulated
  • UL Rating Listed
  • Quick Disconnect Packaging Method Strip/Reel
  • Packaging Quantity 3200
  • Comment Also connects 2 x #20 AWG or 2 #18 AWG wires. Refer to the Application Specification for details.
770642-3 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. POWER BLADE TERMINAL 20-14 AWG BR 770642-3
active
  • Terminates To Wire & Cable
  • Sealable No
  • Insulated No
  • Wire/Cable Type Regular Wire
  • Wire Stop No
  • Connection Capacity Single
  • Fully Insulated No
  • Quick Disconnect Plating Material Nickel
  • Terminal & Splice Type Receptacle
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Receptacle Terminal Stock Thickness .33
  • Wire Size 20 – 14
  • Wire Size .51 – 2.08
  • Quick Disconnect Mating Tab Width 3.18
  • Quick Disconnect Mating Tab Thickness .51
  • Overall Length 16.89
  • Accepts Wire Insulation Diameter Range 2.84 – 3.12
  • Operating Temperature Range -40 – 110
  • Insulation Requirement Uninsulated
  • UL Rating Recognized
  • Quick Disconnect Packaging Method Strip/Reel
  • Packaging Quantity 3200
  • Comment Contact with lubricating oil.
844751-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing
964131-1 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. FF FLACHSTECKER 2,8 964131-1
nrd
  • Sealable No
  • Crimp Type F-Crimp
  • Terminal & Splice Type Tab
  • Mating Tab Width 2.8
  • Mating Tab Thickness .8
  • Automotive Terminal Termination Method Crimp
  • Wire Size .2 – .5