1579007-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
4-1579007-3 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
1-1579007-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
1-1579007-4 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
1-1579007-6 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
539960-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
1719043-1 Automotive Seals & Cavity Plugs
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Green
  • Cavity Diameter 8.5
  • Accepts Cable Insulation Diameter Range 4.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
1718705-1 Automotive Seals & Cavity Plugs  1
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. SINGLE WIRE SEAL,COLLAR DIA 2, 1718705-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Green
  • Cavity Diameter 3.6
  • Accepts Cable Insulation Diameter Range .9 – 1.2
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
1394512-1 Automotive Seals & Cavity Plugs
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. EINZELLEITDICHTG,BL 1394512-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Blue
  • Cavity Diameter 8.5
  • Accepts Cable Insulation Diameter Range 3.7
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
963245-1 Automotive Seals & Cavity Plugs  1
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. EINZELLEIT-DICHTUNG 963245-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Yellow
  • Cavity Diameter 7.2
  • Accepts Cable Insulation Diameter Range 3.7
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
828921-1 Automotive Seals & Cavity Plugs
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. EINZELADERDICHTUNG 828921-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Yellow
  • Cavity Diameter 5.4
  • Accepts Cable Insulation Diameter Range 3
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
828920-1 Automotive Seals & Cavity Plugs  1
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Gray
  • Cavity Diameter 5.4
  • Accepts Cable Insulation Diameter Range 2.1
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
1394133-1 Automotive Seals & Cavity Plugs
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. SINGLE WIRE SEAL BLUE 1394133-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Blue
  • Cavity Diameter 3.6
  • Accepts Cable Insulation Diameter Range 1.2 – 1.6
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
964971-1 Automotive Seals & Cavity Plugs
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. EINZELLEITERDICHTNG 964971-1
active
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material Silicone
  • Primary Product Color Red
  • Cavity Diameter 3.6
  • Accepts Cable Insulation Diameter Range 1.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Contains Lubricant Yes
CAT-LMPH9507 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. LOW & MEDIUM POWER HEADER CAT-LMPH9507
active
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 2
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Rows 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Primary Product Color Black
  • Mating Tab Width .5
  • Mating Tab Thickness .25
  • Mating Pin Diameter .6
  • Contact Mating Area Plating Material Gold (Au)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 1
  • Product Length 11.04
  • Product Width 7.7
  • PCB Thickness (Recommended) .8
  • Profile Height from PCB 26.2
  • Operating Temperature (Max) 65
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Power
  • UL Flammability Rating None
  • Degree of Protection IP6K7
  • Packaging Quantity 1
  • Packaging Type Tray
CAT-T4827-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. TIMER, CONNECTOR HOUSING CAT-T4827-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Tab Width .64
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.5
  • Row-to-Row Spacing 1
  • Product Height 6.35
  • Product Length 9.8
  • Product Width 6.3
  • Operating Temperature (Max) 70
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP54K
  • Agency/Standard DIN IEC 512
  • Packaging Method Bag
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-HPCH5372 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. HIGH PIN COUNT HEADER CAT-HPCH5372
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 29
  • Number of Positions 40
  • PCB Mount Orientation Horizontal
  • Number of Rows 1
  • Number of Sections 4
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 12
  • Primary Product Color Black
  • Connector Code Z
  • Mating Tab Width .5
  • Mating Tab Thickness .4
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Locking Interface With
  • Centerline (Pitch) 1.5
  • Product Length 15.8
  • Product Width 13.4
  • PCB Thickness (Recommended) .5 – 2
  • Profile Height from PCB 20
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Shielded No
  • Circuit Application Power & Signal
  • UL Flammability Rating None
  • Degree of Protection IP54K
  • Packaging Quantity 3
  • Packaging Type Tray
CAT-T4827-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TIMER, RECEPTACLE AND TAB CAT-T4827-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type C-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4
  • Wire Size .12 – .25
  • Wire Size Search .13
  • Wire Size Search 5
  • Tab Length 13.9
  • Wire Insulation Diameter 2.2 – 2.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 1500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-SIGH262 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. SIGNAL HEADER CAT-SIGH262
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header Yes
  • Number of Signal Positions 2
  • Number of Positions 2
  • PCB Mount Orientation Horizontal
  • Number of Rows 1
  • Number of Sections 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 250
  • Voltage Rating (Max) 12
  • Primary Product Color Black
  • Connector Code 1
  • Mating Tab Width .06
  • Mating Tab Thickness .4
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Current Rating (Max) 1.2
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Board Latch
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mounting Holes Without
  • Locking Interface With
  • Centerline (Pitch) 1.8
  • Product Length 9.1
  • Product Width 4.1
  • PCB Thickness (Recommended) .8
  • Profile Height from PCB 46.5
  • Operating Temperature (Max) 65
  • Operating Temperature Range -65 – 105
  • Shielded No
  • Circuit Application Power & Signal
  • UL Flammability Rating None
  • Degree of Protection IP2B
  • Packaging Quantity 1
  • Packaging Type Carton
1579008-9 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Insertion
  • Insertion & Extraction Tool Application Contact-to-Wire