CAT-T4827-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. TIMER, RECEPTACLE AND TAB CAT-T4827-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type C-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.6
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 4
  • Wire Size .12 – .25
  • Wire Size Search .13
  • Wire Size Search 5
  • Tab Length 13.9
  • Wire Insulation Diameter 2.2 – 2.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 1500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
521085-1 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. DRYER .250 HOUSING NYLON 6/6 521085-1
active
  • Connector System Wire-to-Wire
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 7
  • Crimp Terminal Housing Housing Color Natural
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Crimp Terminal Housing Housing Material Nylon
  • Crimp Terminal Housing Centerline 5.59
  • Operating Temperature Range -40 – 105
  • Crimp Terminal Housing UL Flammability Rating UL 94V-2
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1
521986-1 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. POWER BLADE HSG 10P NYLON NATURAL 521986-1
active
  • Connector System Wire-to-Wire
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 10
  • Crimp Terminal Housing Housing Color Natural
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Crimp Terminal Housing Housing Material Nylon
  • Crimp Terminal Housing Centerline 5.59
  • Width 12.94
  • Length 57.74
  • Operating Temperature Range -40 – 105
  • For Use With FASTON Terminals
  • Crimp Terminal Housing UL Flammability Rating UL 94V-2
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1
1217071-1 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. CONTACT, BLADE 125 20-16 AWG TPBR 1217071-1
active
  • Terminates To Wire & Cable
  • Sealable No
  • Insulated No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Quick Disconnect Plating Material Tin
  • Terminal & Splice Type Tab
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Tab
  • Wire Insulation Support With
  • Receptacle Terminal Stock Thickness .51
  • Wire Size 20 – 16
  • Wire Size .51 – 1.31
  • Quick Disconnect Mating Tab Width 3.18
  • Quick Disconnect Mating Tab Thickness .51
  • Overall Length 23.88
  • Accepts Wire Insulation Diameter Range 2.85 – 3.12
  • Operating Temperature Range -40 – 110
  • Insulation Requirement Uninsulated
  • Quick Disconnect Packaging Method Strip/Reel
  • Packaging Quantity 3000
770642-1 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. TIMER CONNECTOR TERMINAL 20-14 AWG PTPBR 770642-1
active
  • Terminates To Wire & Cable
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Quick Disconnect Plating Material Pre-Tin
  • Terminal & Splice Type Receptacle
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Receptacle Terminal Stock Thickness .33
  • Wire Size 20 – 14
  • Wire Size .51 – 2.08
  • Quick Disconnect Mating Tab Width 3.18
  • Quick Disconnect Mating Tab Thickness .51
  • Overall Length 16.89
  • Accepts Wire Insulation Diameter Range 2.84 – 3.12
  • Operating Temperature Range -40 – 110
  • Insulation Requirement Uninsulated
  • UL Rating Recognized
  • Quick Disconnect Packaging Method Strip/Reel
  • Packaging Quantity 3200
521190-4 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. PLUG 5 POS 125 HOUSING NYLON 6/6 521190-4
active
  • Connector System Wire-to-Board
  • Terminates To Wire & Cable
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 5
  • Crimp Terminal Housing Housing Color Black
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Crimp Terminal Housing Housing Material Nylon
  • Crimp Terminal Housing Centerline 7.49
  • Length 38.23
  • Width 8.51
  • Operating Temperature Range -40 – 120
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1
185026-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. JPT F REC 2.8 Contact SWS Sn 185026-1
active
  • Sealable Yes
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 12
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 22
  • Wire Size .35 – 1
  • Wire Size Search .35
  • Wire Size Search 17
  • Wire Insulation Diameter 3.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 3500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
144432-1 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. JPT F REC 2.8 Contact SRC Sn 144432-1
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 5
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size 1 – 3
  • Wire Size Search 1
  • Wire Size Search 12
  • Wire Insulation Diameter 3.5
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 100
  • Packaging Quantity 3000
  • Packaging Method Reel
  • Terminal Transmits 25 – 40 A (Power)
521165-1 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. MOTOR HOUSING HOUSING BLACK NYLON 6/6 521165-1
active
  • Connector System Wire-to-Wire
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 10
  • Crimp Terminal Housing Housing Color Black
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Crimp Terminal Housing Housing Material Nylon
  • Crimp Terminal Housing Centerline 5.59
  • Operating Temperature Range -40 – 105
  • Crimp Terminal Housing UL Flammability Rating UL 94V-0
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1
770198-1 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. TIMER CONNECTOR 24P HSG L/H NAT PA66 770198-1
active
  • Connector System Wire-to-Board
  • Terminates To Wire & Cable
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 24
  • Crimp Terminal Housing Housing Color Natural
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Crimp Terminal Housing Housing Material Nylon
  • Crimp Terminal Housing Centerline 5.59
  • Width 19.63
  • Length 51.56
  • Operating Temperature Range -40 – 105
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1
1897058-1 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. CONNECTOR .125/.250 SERIES 1897058-1
active
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 6
  • Crimp Terminal Housing Housing Color Natural
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Crimp Terminal Housing Housing Material Phenolic
  • Crimp Terminal Housing Centerline 4.2
  • Operating Temperature Range -40 – 105
  • Crimp Terminal Housing UL Flammability Rating UL 94V-0
1-770197-2 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. TIMER CONNECTOR 24P HSG R/H NAT PA66 V-0 1-770197-2
active
  • Connector System Wire-to-Board
  • Terminates To Wire & Cable
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Glow Wire Rating GWT 750°C (Without Flame)
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 24
  • Crimp Terminal Housing Housing Color Natural
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Crimp Terminal Housing Housing Material Nylon 66
  • Crimp Terminal Housing Centerline 5.59
  • Length 53.59
  • Width 19.63
  • Operating Temperature Range -40 – 130
  • Crimp Terminal Housing UL Flammability Rating UL 94V-0
  • Crimp Terminal Housing Packaging Method Package
  • Packaging Quantity 1
521116-2 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. MOTOR HOUSING HOUSING NYLON VO BLACK 521116-2
active
  • Connector System Wire-to-Wire
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 3
  • Crimp Terminal Housing Housing Color Black
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Crimp Terminal Housing Housing Material Nylon
  • Crimp Terminal Housing Centerline 10.16
  • Operating Temperature Range -40 – 105
  • Crimp Terminal Housing UL Flammability Rating UL 94V-0
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1
1217039-1 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. TIMER CONNECTOR GEN 3 18-14 POST-TPBR 1217039-1
active
  • Terminates To Wire & Cable
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Quick Disconnect Plating Material Tin
  • Terminal & Splice Type Receptacle
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Receptacle Terminal Stock Thickness .33
  • Wire Size 18 – 14
  • Wire Size .82 – 2.08
  • Quick Disconnect Mating Tab Width 3.18
  • Quick Disconnect Mating Tab Thickness .51
  • Overall Length 16.89
  • Accepts Wire Insulation Diameter Range 2.16 – 3.3
  • Operating Temperature Range -40 – 110
  • Insulation Requirement Uninsulated
  • UL Rating Listed
  • Quick Disconnect Packaging Method Strip/Reel
  • Packaging Quantity 3200
  • Comment Also connects 2 x #20 AWG or 2 #18 AWG wires. Refer to the Application Specification for details.
521073-2 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. PLUG .125 HOUSING NYLON 66/6 521073-2
active
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 2
  • Crimp Terminal Housing Housing Color White
  • Crimp Terminal Housing Mating Retention Without
  • Crimp Terminal Housing Mating Alignment Without
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Housing Material Nylon
  • Crimp Terminal Housing Centerline 7.14
  • Width 12.94
  • Length 24.26
  • Operating Temperature Range -40 – 105
  • Crimp Terminal Housing UL Flammability Rating UL 94V-2
  • Crimp Terminal Housing Packaging Method Carton
521163-2 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. POWER BLADE HSG 12P NYLON BLACK 521163-2
active
  • Connector System Wire-to-Board
  • Terminates To Wire & Cable
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 12
  • Crimp Terminal Housing Housing Color Black
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Crimp Terminal Housing Housing Material Nylon
  • Crimp Terminal Housing Centerline 5.08
  • Operating Temperature Range -40 – 105
  • Crimp Terminal Housing UL Flammability Rating UL 94V-0
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1
521152-2 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. PLUG 4 CIR 125 HOUSING NYLON 66/6 521152-2
active
  • Connector System Wire-to-Board
  • Terminates To Wire & Cable
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 4
  • Crimp Terminal Housing Housing Color Natural
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Crimp Terminal Housing Housing Material Nylon
  • Crimp Terminal Housing Centerline 5.59
  • Width 10.03
  • Length 22.73
  • Operating Temperature Range -40 – 105
  • Crimp Terminal Housing UL Flammability Rating UL 94V-0
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1
770642-3 Quick Disconnects  1
PRODUCT
  1. Terminals & Splices
  2. Quick Disconnects
  1. POWER BLADE TERMINAL 20-14 AWG BR 770642-3
active
  • Terminates To Wire & Cable
  • Sealable No
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Regular Wire
  • Connection Capacity Single
  • Fully Insulated No
  • Quick Disconnect Plating Material Nickel
  • Terminal & Splice Type Receptacle
  • Quick Disconnect Terminal Orientation Straight
  • Contact Base Material Brass
  • Crimp Type F-Crimp
  • Barrel Type Open
  • Terminal Type Receptacle
  • Wire Insulation Support With
  • Receptacle Terminal Stock Thickness .33
  • Wire Size 20 – 14
  • Wire Size .51 – 2.08
  • Quick Disconnect Mating Tab Width 3.18
  • Quick Disconnect Mating Tab Thickness .51
  • Overall Length 16.89
  • Accepts Wire Insulation Diameter Range 2.84 – 3.12
  • Operating Temperature Range -40 – 110
  • Insulation Requirement Uninsulated
  • UL Rating Recognized
  • Quick Disconnect Packaging Method Strip/Reel
  • Packaging Quantity 3200
  • Comment Contact with lubricating oil.
770199-1 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. TIMER CONNECTOR 18P HSG R/H BK NYLON6/6 770199-1
active
  • Connector System Wire-to-Board
  • Terminates To Wire & Cable
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 18
  • Crimp Terminal Housing Housing Color Black
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Crimp Terminal Housing Housing Material Nylon
  • Crimp Terminal Housing Centerline 5.59
  • Width 19.63
  • Length 40.38
  • Operating Temperature Range -40 – 105
  • Crimp Terminal Housing UL Flammability Rating UL 94V-2
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1
521190-2 Crimp Terminal Housings  1
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. PLUG 3 POS 125 HOUSING NYLON 6/6 521190-2
active
  • Connector System Wire-to-Board
  • Terminates To Wire & Cable
  • Housing Type Receptacle
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 3
  • Crimp Terminal Housing Housing Color Black
  • Crimp Terminal Housing Mating Retention With
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Retention Type Latch
  • Crimp Terminal Housing Housing Material Nylon
  • Crimp Terminal Housing Centerline 7.49
  • Length 23.24
  • Width 8.51
  • Operating Temperature Range -40 – 120
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1