765209-1 Board-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Board-to-Board Connector Contacts
  1. TRANSITION ASSEMBLY,SEP,LONG 765209-1
active
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Silver Alloy
  • Contact Type Tab
  • Contact Mating Area Plating Material Silver Alloy
  • Contact Orientation Straight
  • Contact Current Rating (Max) 40
  • PCB Mount Retention Without
  • Wire Insulation Support Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Packaging Method Tray
  • Packaging Quantity 25
765209-2 Board-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Board-to-Board Connector Contacts
  1. TRANSITION ASSEMBLY,SEP,SHORT 765209-2
active
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Silver Alloy
  • Contact Type Tab
  • Contact Mating Area Plating Material Silver Alloy
  • Contact Orientation Straight
  • Contact Current Rating (Max) 40
  • PCB Mount Retention Without
  • Wire Insulation Support Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Packaging Method Tray
  • Packaging Quantity 25
765225-1 Board-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Board-to-Board Connector Contacts
  1. TRANSITION ASSEMBLY, .688 CL 765225-1
active
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Dielectric Withstanding Voltage (Max) 1200
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Silver
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Orientation Straight
  • Contact Current Rating (Max) 50
  • PCB Mount Retention Without
  • Wire Insulation Support Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 17.48
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Packaging Method Package
  • Packaging Quantity 1
765295-1 Crimp Terminal Housings
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. FASTON TAB HOUSING, COVER 765295-1
active
  • Housing Type Tab Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 2
  • Crimp Terminal Housing Housing Color Black
  • Crimp Terminal Housing Mating Retention Without
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Tab
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Crimp Terminal Housing Housing Material Polyester
  • Crimp Terminal Housing Centerline 15.11
  • Operating Temperature Range -40 – 105
  • For Use With FASTON Terminals
  • Crimp Terminal Housing UL Flammability Rating UL 94V-0
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1
  • Comment Capable of terminating up to two 0.51 [.020] thick cables.
765296-1 Crimp Terminal Housings
PRODUCT
  1. Terminals & Splices
  2. Crimp Terminal Housings
  1. FASTON TAB HOUSING, BASE 765296-1
active
  • Housing Type Tab Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Crimp Terminal Housing Positions 2
  • Crimp Terminal Housing Housing Color Black
  • Crimp Terminal Housing Mating Retention Without
  • Crimp Terminal Housing Mating Alignment With
  • Terminal & Splice Type Tab
  • Crimp Terminal Housing Terminal Orientation Straight
  • Crimp Terminal Housing Mounting Style Cable Mount (Free-Hanging)
  • Crimp Terminal Housing Housing Material Polyester
  • Crimp Terminal Housing Centerline 17.17
  • Length 35.81
  • Operating Temperature Range -40 – 105
  • For Use With FASTON Terminals
  • Crimp Terminal Housing UL Flammability Rating UL 94V-0
  • Crimp Terminal Housing Packaging Method Carton
  • Packaging Quantity 1
  • Comment Capable of terminating up to two 0.51 [.020] thick cables.