3270P101K Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 15
  • Adjustment Location Side
  • Adjustment Style Screwdriver Slot
  • Resistance Range Up to 1kΩ
  • Power Rating .25
  • Resistance 100
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Vertical
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
  • Temperature Coefficient ±100
3270P102K Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 15
  • Adjustment Location Side
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 1K
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Vertical
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
  • Temperature Coefficient ±100
3270P103K Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 15
  • Adjustment Location Side
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 10K
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Vertical
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
  • Temperature Coefficient ±100
3270P104K Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 15
  • Adjustment Location Side
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 100K
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Vertical
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
  • Temperature Coefficient ±100
3270P501K Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 15
  • Adjustment Location Side
  • Adjustment Style Screwdriver Slot
  • Resistance Range Up to 1kΩ
  • Power Rating .25
  • Resistance 500
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Vertical
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
  • Temperature Coefficient ±100
3270P504K Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 15
  • Adjustment Location Side
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 500K
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Vertical
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
  • Temperature Coefficient ±100
3270W101K Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 15
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range Up to 1kΩ
  • Power Rating .25
  • Resistance 100
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
  • Temperature Coefficient ±100
3270W102K Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 15
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 1K
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
  • Temperature Coefficient ±100
3270W103K Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 15
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 10K
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
  • Temperature Coefficient ±100
3270W501K Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 15
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range Up to 1kΩ
  • Power Rating .25
  • Resistance 500
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
  • Temperature Coefficient ±100
3270W503K Trimmer Potentiometers
  • Turn Type Continuous
  • Element Material Cermet
  • Sealed Yes
  • Number of Turns 15
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating .25
  • Resistance 50K
  • Tolerance .1
  • Termination Type Surface Mount Terminals
  • Mount Angle Horizontal
  • Mount Style Surface Mount
  • Dimensions 6.35 x 6.35 x 4.45
  • Temperature Coefficient ±100