1565644-2 Rectangular Connector Hardware
  • Product Type Accessory
  • Strain Relief Without
  • Material Stainless Steel
  • Hardware Type Clip
  • Length 9.45
  • For Use With Dynamic D-3200, P/N 1-1565878-3
  • Circuit Identification Feature Without
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment See drawing for additional product information.
179993-1 Rectangular Connector Hardware
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Strain Relief Without
  • Material Stainless Steel
  • Hardware Type Clip
  • Length 7.5
  • Height 6.25
  • For Use With Receptacle Housing
  • Circuit Identification Feature Without
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
  • Comment See drawing for additional product information.
1939847-1 Rectangular Connector Hardware
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Accessory Color Black
  • Strain Relief Without
  • Color Black
  • Hardware Type Plug Case
  • Length 56.8
  • Height 32
  • For Use With Jack Case
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 20
1981919-1 Rectangular Connector Hardware
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Accessory Color Black
  • Strain Relief Without
  • Hardware Type Plug Case
  • Length 46.8
  • For Use With Jack Case
  • Circuit Identification Feature Without
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 50
1981913-1 Rectangular Connector Hardware
  • Product Type Accessory
  • Accessory Color Black
  • Strain Relief Without
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Hardware Type Jack Case
  • Connector Mounting Type Panel
  • Length 46
  • Height 30
  • For Use With Receptacle
  • Circuit Identification Feature Without
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 50
1939840-1 Rectangular Connector Hardware
  • Sealable No
  • Product Type Hardware
  • Cable Exit Angle 180°
  • Color Black
  • Material Zinc Alloy
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Hardware Type Jack Case
  • Connector Mounting Type Panel
  • Mounting Bracket Material Zinc
  • Mounting Bracket Plating Material Nickel
  • Length 35
  • Panel Thickness 1. – 1.5
  • Width 28.7
  • Height 40
  • Operating Temperature Range -30 – 105
  • UL Rating Recognized
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 50
208211-6 Rectangular Connector Hardware
  • Product Type Accessory
  • Material Stainless Steel
  • Screw & Hole Thread Size SAE 6/32
  • Hardware Type Mounting Screw
  • Length 34.29
  • Packaging Method Package
  • Packaging Quantity 1