179993-1 Rectangular Connector Hardware
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Strain Relief Without
  • Material Stainless Steel
  • Hardware Type Clip
  • Length 7.5
  • Height 6.25
  • For Use With Receptacle Housing
  • Circuit Identification Feature Without
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300
  • Comment See drawing for additional product information.
1-1123309-4 Rectangular Connector Hardware  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Style Plug
  • Strain Relief Without
  • Number of Positions 4
  • Color Black
  • Contact Current Rating (Max) 30
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 10.16
  • Length 29.36
  • Height 24.06
  • Operating Temperature Range -55 – 105
  • For Use With Receptacle Housing
  • Circuit Identification Feature Without
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA File Number LR7189
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA Rating Certified
  • Packaging Method Tube
  • Packaging Quantity 15