CAT-PHVT Power Cable Terminations  1
IEC 60840 IEC 62067
  • Technology Cold Applied
  • Cable Shield Style Adaptable
  • Insulation Polymeric
  • Mechanical Connectors Included Yes
  • Mechanical Lug Included (Shield) No
  • Compression Lug Included (Conductor) No
  • Shelf Life 2 Years
  • Product Family 748
  • Compression Lug Included (Shield) No
  • Number of Cores 1
  • Voltage Class ≤ 72
  • Armoring Adaptable
  • Cross-Section Range 95 – 2500
  • Insulation Diameter 34 - 78
  • Sheath Outside Diameter 0 – 120
  • Application Type Indoor
  • Design Specification IEC 60840
  • Product Availability Worldwide
  • Minimum Order Quantity 1
  • Minimum Packaging Unit 1