CAT-AL8-KSEESS Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. Emergency Stop Switch, 1 Actuator, Flush, Threaded Bushing CAT-AL8-KSEESS
active
  • Push Button Switch Product Type Emergency Stop
  • Illuminated No
  • Actuator Style Round
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators 1
  • Snap Action With
  • Support Bracket Without
  • Tactile No
  • Operating Function Maintained
  • Push Button Switch Voltage Rating 9 – 32
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Actuator Color Red
  • Push Button Switch Contact Current Rating 8
  • Switch Contact Plating Material Silver Clad Copper
  • Push Button Switch Mounting Type Through Hole
  • Process Sealed Yes
CAT-AL8-STPBSC Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. Push Button Switch, Center Thread, 1 Actuator, Flush Profile CAT-AL8-STPBSC
active
  • Push Button Switch Product Type Switch
  • Illuminated No
  • Actuator Style Round
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators 1
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Push Button Switch Voltage Rating 9 – 32
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Actuator Color Black
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver Clad Copper
  • Push Button Switch Mounting Type Surface Mount
  • Process Sealed No
CAT-AL8-STPBSS Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. Push Button Switch, Socket, 1 Actuator, Flush Profile CAT-AL8-STPBSS
active
  • Push Button Switch Product Type Switch
  • Illuminated No
  • Actuator Style Round
  • Configuration (Pole-Throw) Double Pole - Double Throw
  • Number of Actuators 1
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Push Button Switch Voltage Rating 9 – 32
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Actuator Color Black
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver Clad Copper
  • Push Button Switch Mounting Type Surface Mount
  • Process Sealed No