24-01-00-901 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. Emerg. Mainswitch 1000A TYP 24-01-00-901 24-01-00-901
active
  • Push Button Switch Product Type Emergency Stop
  • Illuminated No
  • Actuator Style Round
  • Number of Actuators 1
  • Snap Action With
  • Support Bracket Without
  • Tactile Yes
  • Operating Function NC
  • Push Button Switch Voltage Rating 24
  • Actuator Profile Extended
  • Bushing Style Plain
  • Actuator Color Red
  • Push Button Switch Contact Current Rating 500
  • Switch Contact Plating Material Silver Alloy
  • Push Button Switch Mounting Type Surface Mount
  • Process Sealed No
24-01-00-904 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. Emerg. Mainswitch 1000A TYP 24-01-00-904 24-01-00-904
active
  • Push Button Switch Product Type Switch
  • Illuminated No
  • Actuator Style Round
  • Number of Actuators 1
  • Snap Action With
  • Support Bracket Without
  • Tactile Yes
  • Operating Function NO
  • Push Button Switch Voltage Rating 28
  • Actuator Profile Extended
  • Bushing Style Plain
  • Actuator Color Red
  • Push Button Switch Contact Current Rating 1000
  • Switch Contact Plating Material Silver Alloy
  • Push Button Switch Mounting Type Surface Mount
  • Process Sealed No
24-05-02 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. Emergency Power Switch Type 24-05-02 24-05-02
active
  • Push Button Switch Product Type Emergency Stop
  • Illuminated No
  • Actuator Style Round
  • Number of Actuators 1
  • Snap Action With
  • Support Bracket Without
  • Tactile Yes
  • Operating Function NC
  • Push Button Switch Voltage Rating 24
  • Actuator Profile Extended
  • Bushing Style Plain
  • Actuator Color Red
  • Push Button Switch Contact Current Rating 500
  • Switch Contact Plating Material Silver Alloy
  • Push Button Switch Mounting Type Surface Mount
  • Process Sealed No
24-05-24 Push Button Switches  1
  • Push Button Switch Product Type Emergency Stop
  • Illuminated No
  • Actuator Style Round
  • Number of Actuators 1
  • Snap Action With
  • Support Bracket Without
  • Tactile Yes
  • Operating Function NC
  • Push Button Switch Voltage Rating 12 – 80
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Actuator Color Orange
  • Push Button Switch Contact Current Rating 500
  • Switch Contact Plating Material Silver Alloy
  • Push Button Switch Mounting Type Through Hole
  • Process Sealed No