AVP16MAIBH000T5B04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AVP16M H. FLAT AIB NL 500MM/2X3 AVP16MAIBH000T5B04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated No
  • Actuator Style Round
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 5 – 24
  • Push Button Switch Voltage Rating 5 – 24
  • Actuator Material Aluminum
  • Case Material Aluminum
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size M16 x 1
  • Actuator Color Black
  • Seal Type Epoxy
  • Cap Color Black
  • Actuator Force 204 – 510
  • Push Button Switch Contact Current Rating 1
  • Type of Contact 1 pole, NO
  • Termination Type Long Leads
  • Screw & Hole Thread Size M16 x 1
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Attachment Method Screw-On
  • Low Profile No
  • Bushing Length 15.5
  • Bushing Diameter 16
  • Temperature Rating Standard
  • Oil-Tight No
  • IP Rating IP68
  • Packaging Method Loose Piece
AVP16MAIOH000T5B04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AVP16M H. FLAT AIO NL 500MM/2X3 AVP16MAIOH000T5B04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated No
  • Actuator Style Round
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 5 – 24
  • Push Button Switch Voltage Rating 5 – 24
  • Actuator Material Aluminum
  • Case Material Aluminum
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size M16 x 1
  • Actuator Color Silver
  • Seal Type Epoxy
  • Cap Color Silver
  • Actuator Force 204 – 510
  • Push Button Switch Contact Current Rating 1
  • Type of Contact 1 pole, NO
  • Termination Type Long Leads
  • Screw & Hole Thread Size M16 x 1
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Attachment Method Screw-On
  • Low Profile No
  • Bushing Length 15.5
  • Bushing Diameter 16
  • Temperature Rating Standard
  • Oil-Tight No
  • IP Rating IP68
  • Packaging Method Loose Piece
AVP16MS04H000T5B04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AVP16M H. FLAT S04 NL 500MM/2X3 AVP16MS04H000T5B04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated No
  • Actuator Style Round
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 5 – 24
  • Push Button Switch Voltage Rating 5 – 24
  • Actuator Material Steel
  • Case Material Stainless Steel
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size M16 x 1
  • Actuator Color Silver
  • Seal Type Epoxy
  • Cap Color Silver
  • Actuator Force 204 – 510
  • Push Button Switch Contact Current Rating 1
  • Type of Contact 1 pole, NO
  • Termination Type Long Leads
  • Screw & Hole Thread Size M16 x 1
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Attachment Method Screw-On
  • Low Profile No
  • Bushing Length 15.5
  • Bushing Diameter 16
  • Temperature Rating Standard
  • Oil-Tight No
  • IP Rating IP68
  • Packaging Method Loose Piece
AVP16MS16H000T5B04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AVP16M H. FLAT S16 NL 500MM/2X3 AVP16MS16H000T5B04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated No
  • Actuator Style Round
  • Switch Type Pushbutton
  • Panel Cutout Size 16 (Diameter)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Operating Function Momentary
  • Ganged No
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 5 – 24
  • Push Button Switch Voltage Rating 5 – 24
  • Actuator Material Steel
  • Case Material Stainless Steel
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size M16 x 1
  • Actuator Color Silver
  • Seal Type Epoxy
  • Cap Color Silver
  • Actuator Force 204 – 510
  • Push Button Switch Contact Current Rating 1
  • Type of Contact 1 pole, NO
  • Termination Type Long Leads
  • Screw & Hole Thread Size M16 x 1
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Attachment Method Screw-On
  • Low Profile No
  • Bushing Length 15.5
  • Bushing Diameter 16
  • Temperature Rating Standard
  • Oil-Tight No
  • IP Rating IP68
  • Packaging Method Loose Piece