AV1910000Q04 Push Button Switches  1
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated No
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Double Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910E112Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A MOVE RING LED WHITE 12V AV1910E112Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910E312Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A MOVE RING LED RED 12V AV1910E312Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910E324Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A MOVE RING LED RED 24V AV1910E324Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910E612Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A MOVE RING LED GREEN 12V AV1910E612Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910E624Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A MOVE RING LED GREEN 24V AV1910E624Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910E712Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A MOVE RING LED BLUE 12V AV1910E712Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910E724Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A MOVE RING LED BLUE 24V AV1910E724Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910P112Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A POWER LED WHITE 12V AV1910P112Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910P124Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A POWER LED WHITE 24V AV1910P124Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910P312Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A POWER LED RED 12V AV1910P312Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910P512Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A POWER LED YELLOW 12V AV1910P512Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910P612Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A POWER LED GREEN 12V AV1910P612Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910P624Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A POWER LED GREEN 24V AV1910P624Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910P712Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A POWER LED BLUE 12V AV1910P712Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910P724Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A POWER LED BLUE 24V AV1910P724Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910R112Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A FIX RING LED WHITE 12V AV1910R112Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910R312Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A FIX RING LED RED 12V AV1910R312Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910R324Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A FIX RING LED RED 24V AV1910R324Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67
AV1910R524Q04 Push Button Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Push Button Switches
  1. AV19 SPM 5A FIX RING LED YELLOW 24V AV1910R524Q04
active
  • Dust Proof Yes
  • Push Button Switch Product Type Vandal Resistant
  • Illuminated Yes
  • Actuator Style Round
  • Switch Type Pushbutton
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function Momentary
  • Detent Style Audible
  • ESD Grounding Terminal Without
  • Push Button Switch Voltage Rating 250
  • Case Material PBT
  • Actuator Profile Flush
  • Bushing Style Threaded
  • Push Button Switch Contact Current Rating 5
  • Switch Contact Plating Material Silver
  • Termination Type Wire Lugs
  • Push Button Switch Mounting Type Panel
  • Mounting Angle Vertical
  • Process Sealed Yes
  • IP Rating IP67